??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model 1699
Bill of material
Model 1699
ORDERNO
Model 1699
ALWAYS_VERTICAL
always vertical
1
ARCHITECTURAL_DESIGN_MANUAL
architectural design manual
http://www.acorneng.com/product-resources/acorn-submittals/penal-ware/1699.pdf
ASSEMBLY_CODE
assembly code
D2010
CATEGORY
category
CONNECTION
connection
1 Inch NPT male flushing connection and requires a minimum of 35 PSI flow pressure
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEPTH
depth
1
DESCRIPTION
description
Detox Toilet - Blowout Jet Type - Remote Flushing
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
2
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INTAKE_FLOW
intake flow
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Acorn Engineering Company
MASSUNIT
massunit
1
MASTERFORMAT_NUMBER
masterformat number
10 28 13.63
MASTERFORMAT_TITLE
masterformat title
Detention Toilet Accessories
MATERIAL
material
MODEL
model
1699-W-3
OMNICLASS_NUMBER
omniclass number
23.45.05.14.31.14
OMNICLASS_TITLE
omniclass title
Detention Combination Toilets
PART_TYPE
part type
0
REVISION_DATE
revision date
11/19/2010
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
Penal Ware 1699
SHARED
shared
0
THICKNESS
thickness
0.667
TYPE_COMMENTS
type comments
Recommended for installation in detoxification cells (drunk tanks), padded safety cells, isolation cells and similar locations where conventional toilet may present a hazard to the inmate. Preferred location for the Toilet is out of the traffic pattern and as close as is practical to the remote located flush valve. Preferred installation is with the floor sloped to drain into the Toilet and with waste line cleanout provided in the pipe chase. Acorn recommends a Flush Valve and a Hot and Cold Hose Box be installed in the wall outside the cell
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.acorneng.com
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WASTE_FLOW
waste flow
0
WASTE_OUTLET
waste outlet
Shall be 2 3/8 Inch OD plain end and trap shall pass a 2 1/8 Inch ball
WFU
wfu
0
WIDTH
width
1
NAME
name
Model 1699
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions