??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model 1698
Bill of material
Model 1698
ORDERNO
Model 1698
VAR1698__SQUAT_TOILET
1698 -squat toilet
AMPERAGE
amperage
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Squat Toilet
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ACORN BIM DESIGN TEAM
FAMILY_NAME
family name
HOST
host
5
HW_CONNECTION
hw connection
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Acorn Engineering Co
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
1698-W-3
OMNICLASS_NUMBER
omniclass number
23.45.05.14.34
OMNICLASS_TITLE
omniclass title
Security Plumbing Fixtures
OVERALL_DEPTH
overall depth
25.750
OVERALL_SIZE_HEIGHT
overall size height
0
OVERALL_SIZE_WIDTH
overall size width
19.500
PART_TYPE
part type
0
PHONE_
phone#
1.800.488.8999
REVISED_DATE
revised date
12/05/19
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TEMPERED_WATER_CONNECTION
tempered water connection
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.acorneng.com/home
VENT_CONNECTION
vent connection
0
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
1
NAME
name
Model 1698
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions