??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1685
Bill of material
1685-T-2
ORDERNO
1685-T-2
VAR2___ON_FLOOR__WALL_OUTLET
2 - on-floor, wall outlet
1
VAR3_5_GPF
3.5 gpf
0
ADA___ADA_COMPLIANT_18___457MM__INTEGRAL_SEAT_HEIGHT
ada - ada compliant 18" (457mm) integral seat height
0
ASSEMBLY_CODE
assembly code
D2010100
CO1___CLEANOUT_W__O_RING_CONNECTING_TO_NO_HUB_4___PLAIN_END_ONLY_
co1 - cleanout w/ o-ring connecting to no-hub 4" (plain end only)
0
CO1_3___CLEANOUT_W__O_RING_CONNECTING_TO_NO_HUB_3___PLAIN_END_ONLY__N_A_WITH__WO3_
co1-3 - cleanout w/ o-ring connecting to no-hub 3" (plain end only, n/a with -wo3)
0
COH___CLEANOUT_HOOK_ASSEMBLY
coh - cleanout hook assembly
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
15
DESCRIPTION
description
Blowout Jet Toilet - On-Floor
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG___ENVIRO_GLAZE__TOILET_EXTERIOR_ONLY__SPECIFY_COLOR_
eg - enviro-glaze: toilet exterior only (specify color)
0
EG___ENVIRO_GLAZE__TOILET_INTERIOR__SPECIFY_COLOR_
eg - enviro-glaze: toilet interior (specify color)
0
FT___FLOOD_TROL__MANUAL_RESET_
ft - flood-trol (manual reset)
0
FTA___FLOOD_TROL__AUTO_RESET
fta - flood-trol, auto-reset
0
FTE___FLOOD_TROL__ELECTRONIC
fte - flood-trol, electronic
0
FV___FLUSH_VALVE__MECHANICAL__N_A_FOR_ADA_
fv - flush valve, mechanical (n/a for ada)
0
FVBO___FLUSH_VALVE_BY_OTHERS
fvbo - flush valve by others
0
FVL___FLUSH_VALVE__ADA_LEVER_HANDLE
fvl - flush valve, ada lever handle
0
FVT___FLUSH_VALVE_THROUGH_WALL_CONNECTOR
fvt - flush valve through wall connector
0
GW___GASKETED_TOILET_WASTE
gw - gasketed toilet waste
0
HET___HIGH_EFFICIENCY_TOILET_DESIGN
het - high efficiency toilet design
0
HET_1_28_GPF
het-1.28 gpf
0
HOST
host
5
HPS___HIGH_POLISH_SEAT__7_FINISH
hps - high polish seat #7 finish
0
HS___HINGED_SEAT__N_A_WITH__FVC_OPTIONS_
hs - hinged seat (n/a with -fvc options)
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
1685-T-2
MT___METAL_TEMPLATE__ONLY_1_REQUIRED_PER_PROJECT_
mt - metal template (only 1 required per project)
0
OMNICLASS_NUMBER
omniclass number
23.45.05.21.11
OMNICLASS_TITLE
omniclass title
Water Closets
PART_TYPE
part type
0
PC___PINNED_CLEANOUT_PLUG
pc - pinned cleanout plug
0
PFS___PUNCHED_FOR_SEAT_BY_OTHERS
pfs - punched for seat by others
0
PHONE__
phone #
626-336-4561
REVISED_DATE
revised date
06/08/12
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SPS___SUICIDE_PREVENTION_SKIRT
sps - suicide prevention skirt
0
SW___WALL_SLEEVE
sw - wall sleeve
0
T___TOP__EXPOSED_
t - top (exposed)
1
TF___120VAC_TO_24VAC_TRANSFORMER
tf - 120vac to 24vac transformer
0
TG___12_GAGE__2_77MM__CABINET
tg - 12 gage (2.77mm) cabinet
0
TSC___TOILET_SHIPPING_COVER
tsc - toilet shipping cover
0
TWE___3___76MM__STANDARD_TOILET_WASTE_EXTENSION__SPECIFY_LENGTH_BEYOND_FIXTURE_
twe - 3" (76mm) standard toilet waste extension (specify length beyond fixture)
0
ULF_1_6_GPF
ulf-1.6 gpf
0
URL
url
http://www.acorneng.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WO3___3__TOILET_P_TRAP__3_5_GPF_ONLY_
wo3 - 3" toilet p-trap (3.5 gpf only)
0
WO3B___3__WASTE_OUTLET_FROM_2_3_8__WASTE__1_6_OR_3_5_GPF_
wo3b - 3" waste outlet from 2-3/8" waste (1.6 or 3.5 gpf)
0
NAME
name
Model 1685
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions