??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1679
Bill of material
1679-W-1
ORDERNO
1679-W-1
VAR1___OFF_FLOOR_WALL_OUTLET
1 - off-floor wall outlet
1
VAR3_5_GPF
3.5 gpf
0
ADA___ADA_COMPLIANT_18___457MM__INTEGRAL_SEAT_HEIGHT
ada - ada compliant 18" (457mm) integral seat height
0
ASSEMBLY_CODE
assembly code
D2010110
CO1___CLEANOUT_W__O_RING__CONNECTION_TO_NO_HUB_4___PLAIN_END_ONLY_
co1 - cleanout w/ o-ring, connection to no-hub 4" (plain end only)
0
CO1_3___CLEANOUT_W__O_RING__CONNECTION_TO_NO_HUB_3___PLAIN_END_ONLY__N_A_WITH__WO3_
co1-3 - cleanout w/ o-ring, connection to no-hub 3" (plain end only, n/a with -wo3)
0
COH___CLEANOUT_HOOK_ASSEMBLY
coh - cleanout hook assembly
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
15
DESCRIPTION
description
Compact Blowout Jet Toilet - Off-Floor
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG___ENVIRO_GLAZE__TOILET_EXTERIOR_ONLY__SPECIFY_COLOR_
eg - enviro-glaze: toilet exterior only (specify color)
0
EG___ENVIRO_GLAZE__TOILET_INTERIOR__SPECIFY_COLOR_
eg - enviro-glaze: toilet interior (specify color)
0
EVSFV___ELECTRONIC_FLUSH_VALVE__N_A_FOR_TOP_SUPPLY_
evsfv - electronic flush valve (n/a for top supply)
0
EVSPFV___ELECTRONIC_FLUSH_VALVE_W__PIEZO_PUSHBUTTON__N_A_FOR_TOP_SUPPLY_
evspfv - electronic flush valve w/ piezo pushbutton (n/a for top supply)
0
FT___FLOOD_TROL__MANUAL_RESET_
ft - flood-trol (manual reset)
0
FTA___FLOOD_TROL__AUTO_RESET
fta - flood-trol, auto-reset
0
FTE___FLOOD_TROL__ELECTRONIC
fte - flood-trol, electronic
0
FV___FLUSH_VALVE__N_A_FOR_ADA_
fv - flush valve (n/a for ada)
0
FVBO___FLUSH_VALVE_BY_OTHERS
fvbo - flush valve by others
0
FVH___FLUSH_VALVE__HYDRAULIC
fvh - flush valve, hydraulic
0
FVT___FLUSH_VALVE_THROUGH_WALL_CONNECTOR
fvt - flush valve through wall connector
0
GW___GASKETED_TOILET_WASTE
gw - gasketed toilet waste
0
HEF_1_28_GPF
hef 1.28 gpf
0
HET___HIGH_EFFICIENCY_TOILET_DESIGN
het - high efficiency toilet design
0
HOST
host
5
HPS___HIGH_POLISHED_SEAT__7_FINISH
hps - high polished seat #7 finish
0
HS___HINGED_SEAT
hs - hinged seat
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
1679-W-1
MT___METAL_TEMPLATE__ONLY_1_REQUIRED_PER_PROJECT_
mt - metal template (only 1 required per project)
0
MVCFV___TIME_TROL_FLUSH_VALVE
mvcfv - time-trol flush valve
0
OMNICLASS_NUMBER
omniclass number
23.45.05.21.11
OMNICLASS_TITLE
omniclass title
Water Closets
PART_TYPE
part type
0
PC___PINNED_CLEANOUT_PLUG
pc - pinned cleanout plug
0
PHONE__
phone #
626-336-4561
REVISED_DATE
revised date
06/08/12
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW___WALL_SLEEVE
sw - wall sleeve
0
TF___TRANSFORMER__120VAC_TO_24_VAC
tf - transformer, 120vac to 24 vac
0
TG___12_GAGE_CABINET
tg - 12 gage cabinet
0
TSC___TOILET_SHIPPING_COVER
tsc - toilet shipping cover
0
TWE___TOILET_WASTE_EXTENSION__8_1_4__STANDARD__SPECIFY_LENGTH_BEYOND_FIXTURE
twe - toilet waste extension (8-1/4" standard) specify length beyond fixture
0
ULF_1_6_GPF
ulf 1.6 gpf
0
URL
url
http://www.acorneng.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2010
W___WALL_SUPPLY__CONCEALED_
w - wall supply (concealed)
1
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WO3___3__TOILET_P_TRAP__3_5_GPF_ONLY_
wo3 - 3" toilet p-trap (3.5 gpf only)
0
WO3B___3__BELL_WASTE_OUTLET_W__STD__2_3_8__TRAP
wo3b - 3" bell waste outlet w/ std. 2-3/8" trap
0
NAME
name
Model 1679
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions