??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1672
Bill of material
1672-ADA-1
ORDERNO
1672-ADA-1
VAR03_AIR_CONTROL__SINGLE_TEMP__NON_METERING
03-air-control, single temp, non-metering
0
VAR09_PUNCHED_FOR_VALVE_BY_OTHERS__SPECIFY_PUNCHING_
09-punched for valve by others (specify punching)
0
VAR1_OFF_FLOOR__WALL_OUTLET
1-off-floor, wall outlet
1
BC_BUBBLER__CODE
bc-bubbler, code
0
BP_BUBBLER__PENAL
bp-bubbler, penal
0
BPH_HEMISPHERICAL_PENAL_BUBBLER
bph-hemispherical penal bubbler
0
COPYRIGHTED_BY
copyrighted by
ATS
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Drinking Fountain-ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG_ENVIRO_GLAZE_COLOURS__STANDARD_COLOUR_AS_SELECTED_
eg-enviro-glaze colours (standard colour as selected)
0
EVS1_ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
evs1-electronic valve system - single temp
0
EVSP1__ELECTRONIC_VALVE_SYS__W__PIEZO_PUSHBUTTON
evsp1- electronic valve sys. w/ piezo pushbutton
0
FMT_FIXTURE_MOUNTED_TRIM
fmt-fixture mounted trim
0
FP_FREEZE_RESISTANT_BOX
fp-freeze resistant box
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
LW1_LAVY_THROUGH_WALL_EXTENSION_WITH_P_TRAP
lw1-lavy through wall-extension with p-trap
0
LWE_LAVY_WASTE_3___76MM__STANDARD_EXTENSION__SPECIFY_LENGTH_BEYOND_FIXTURE_
lwe-lavy waste 3" (76mm) standard extension (specify length beyond fixture)
0
MA_MANIFOLDED_AIR_CONTROL_VALVE__2__3__4_
ma-manifolded air control valve (2, 3, 4)
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
1672-ADA-1
MT__METAL_TEMPLATE__ONLY_1_REQUIRED_PER_PROJECT_
mt- metal template (only 1 required per project)
0
MVC1_BAT_TIME_TROL___SINGLE_TEMP_WITH_BATTERY_OPERATION
mvc1-bat-time-trol - single temp with battery operation
0
MVC1_TIME_TROL___SINGLE_TEMP
mvc1-time-trol - single temp
0
PART_TYPE
part type
0
PBH_HEMISPHERICAL_PUSHBUTTON
pbh-hemispherical pushbutton
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW_WALL_SLEEVE
sw-wall sleeve
0
TF_TRANSFORMER_FOR_UP_TO_12_SOLENOIDS
tf-transformer for up to 12 solenoids
0
TG_12_GAUGE__2_77MM__CABINET
tg-12 gauge (2.77mm) cabinet
0
URL
url
http://www.acornengineering.com
VAC_ACORN_VAC_SYSTEM
vac-acorn vac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 1672
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions