??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1655FA
Bill of material
1655FA
ORDERNO
1655FA
VAR3___AIR_CONTROL__SINGLE_TEMP__NON_METERING
3 - air-control, single temp, non-metering
0
VAR4___AIR_CONTROL__H_C__NON_METERING
4 - air-control, h&c, non-metering
0
VAR9___PUNCHED_FOR_VALVE_BY_OTHERS__SPECIFY_PUNCHING_
9 - punched for valve by others (specify punching)
0
AMPERAGE
amperage
0
BC___BUBBLER__CODE
bc - bubbler, code
0
BP___BUBBLER__PENAL
bp - bubbler, penal
0
BPH___HEMISPHERICAL_PENAL_BUBBLER
bph - hemispherical penal bubbler
0
CI___CYCLE_INTERRUPT_FOR_TIME_TROL_VALVES
ci - cycle interrupt for time-trol valves
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
32.5
DESCRIPTION
description
18" Rectangular Lavatory with Oval Bowl - Front Access
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG___ENVIRO_GLAZE__SPECIFY_COLOR
eg - enviro-glaze, specify color
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
evs1 - electronic valve system - single temp
0
EVS2___ELECTRONIC_VALVE_SYSTEM___HOT___COLD
evs2 - electronic valve system - hot & cold
0
EVSP1___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system w/ piezo pushbutton
0
EVSP2___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTONS
evsp2 - electronic valve system w/ piezo pushbuttons
0
FMT___FIXTURE_MOUNTED_TRIM
fmt - fixture mounted trim
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
IS___INTEGRAL_SHELF
is - integral shelf
0
LF___LAV_FILLER
lf - lav-filler
0
LWE___LAVY_WASTE_EXTENSION__3__STANDARD__SPECIFY_LENGTH_BEYOND_FIXTURE
lwe - lavy waste extension (3" standard) specify length beyond fixture
0
M___METERING
m - metering
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MH___METERING__HOT_SIDE_ONLY
mh - metering, hot side only
0
MODEL
model
1655FA
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
MVC1_BAT___TIME_TROL___SINGLE_TEMP___BATTERY_OPERATION
mvc1-bat - time-trol - single temp - battery operation
0
MVC2___TIME_TROL___HOT___COLD
mvc2 - time-trol - hot & cold
0
MVC2_BAT___TIME_TROL___HOT___COLD___BATTERY_OPERATION
mvc2-bat - time-trol - hot & cold - battery operation
0
OF___LAVATORY_OVERFLOW
of - lavatory overflow
0
OMNICLASS_NUMBER
omniclass number
23.45.05.14.14
OMNICLASS_TITLE
omniclass title
Sinks/Lavatories
PART_TYPE
part type
0
PBH___HEMISPHERICAL_PUSHBUTTON
pbh - hemispherical pushbutton
0
PHONE__
phone #
626-336-4561
REVISED_DATE
revised date
23/10/12
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW___WALL_SLEEVE
sw - wall sleeve
0
TB___TOOTHBRUSH_HOLDER__LEFT_OR_RIGHT_
tb - toothbrush holder (left or right)
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF___TRANSFORMER__FOR_UP_TO_12_SOLENOIDS_
tf - transformer (for up to 12 solenoids)
0
TG___12_GAGE_CABINET
tg - 12 gage cabinet
0
TH___DOUBLE_TOWEL_HOOK_ON_LEFT_OR_RIGHT
th - double towel hook on left or right
0
TH___SINGLE_TOWEL_HOOK_ON_LEFT_OR_RIGHT
th - single towel hook on left or right
0
URL
url
http://www.acorneng.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 1655FA
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions