??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1630
Bill of material
1630
ORDERNO
1630
VAR1630_MOP_SINK__24__X_24__X_10__DEEP
1630 mop sink, 24" x 24" x 10” deep
1
ASSEMBLY_CODE
assembly code
D2010440
BDS___BEEHIVE_DOME_STRAINER
bds - beehive dome strainer
0
CONNECTION_SIZE
connection size
3
COST
cost
0
CREATION_DATE
creation date
6/11/2020
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
3
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Penal-Ware 1630 Series Stainless Steel Mop Sink
DESIGN_OPTION
design option
-1
DRAIN_EXTENSION
drain extension
0.5
EDGE_THICKNESS
edge thickness
2
HEIGHT
height
10
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
3
KDG3___RUBBER_DRAIN_GASKET_FOR_3__WASTE_PIPE
kdg3 - rubber drain gasket for 3" waste pipe
0
KFC_CHROME_UTILITY_FAUCET__HOT___COLD__8__CENTERSET__NOT_VANDAL_RESISTANT__SHIPPED_LOOSE_
kfc chrome utility faucet, hot & cold, 8” centerset (not vandal resistant; shipped loose)
0
KH36___HOSE_36__LONG_WITH_WALL_HANGER
kh36 - hose 36" long with wall hanger
0
KMH_3_MOP_HANGER_STAINLESS_STEEL_BRACKET
kmh 3 mop hanger stainless steel bracket
0
KWG24_STAINLESS_STEEL_WALL_GUARD__12__X_24__SPECIFY_QUANTITY_
kwg24 stainless steel wall guard, 12” x 24” specify quantity:
0
LENGTH
length
24
MANUFACTURER
manufacturer
Acorn
MASSUNIT
massunit
1
MODEL
model
1630
OMNICLASS_NUMBER
omniclass number
23.45.05.14.14.27
OMNICLASS_TITLE
omniclass title
Service Sinks
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.acorneng.com/uploads/fileLibrary/1630.pdf
PRODUCT_PAGE_URL
product page url
https://www.acorneng.com/product.aspx?ProductId=1084
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TA___THRESHOLD_ANCHORS
ta - threshold anchors
0
TF1_TILING_FLANGE__REAR_SIDE
tf1 tiling flange, rear side
0
TF2_TILING_FLANGE__TWO_ADJACENT_SIDES___REAR___LEFT_SIDE_
tf2 tiling flange, two adjacent sides (rear & left side)
0
TF2_TILING_FLANGE__TWO_ADJACENT_SIDES___REAR___RIGHT_SIDE_
tf2 tiling flange, two adjacent sides (rear & right side)
0
TF3_TILING_FLANGE__THREE_SIDES__REAR__RIGHT_AND_LEFT_SIDES_
tf3 tiling flange, three sides (rear, right and left sides)
0
TOP_EDGE_TO_SINK_FLOOR
top edge to sink floor
8.25
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WARRANTY_DOCUMENTATION_LINK
warranty documentation link
www.acorneng.com/terms-and-conditions
WASTE_CONNECTION
waste connection
1
WFU
wfu
4
WIDTH
width
24
NAME
name
Model 1630
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions