??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1432
Bill of material
1432-AL-1
ORDERNO
1432-AL-1
VAR_03_M_AIR_CONTROL__SINGLE_TEMP__METERING
-03-m air-control, single temp, metering
0
VAR_04_M_AIR_CONTROL__H___C__METERING
-04-m air-control, h & c, metering
0
VAR_1_OFF_FLOOR__WALL_OUTLET
-1 off-floor, wall outlet
1
VAR_1_28_GPF___HET
-1.28 gpf - het
1
VAR_1_6_GPF
-1.6 gpf
0
VAR_2_ON_FLOOR__WALL_OUTLET
-2 on-floor, wall outlet
0
VAR_3_ON_FLOOR__FLOOR_OUTLET
-3 on-floor, floor outlet
0
VAR_3_5_GPF
-3.5 gpf
0
VAR_9_PUNCHED_FOR_VALVE_BY_OTHERS
-9 punched for valve by others
0
VAR_AL_ANGLED_LEFT
-al angled left
0
VAR_AR_ANGLED_RIGHT
-ar angled right
0
VAR_BC_BUBBLER__CODE
-bc bubbler, code
0
VAR_BP_BUBBLER__PENAL
-bp bubbler, penal
0
VAR_BPH_BUBBLER__PENAL_HEMISPHERICAL
-bph bubbler, penal hemispherical
0
VAR_CI_CYCLE_INTERRUPT_FOR_TIME_TROL_VALVES
-ci cycle interrupt for time-trol valves
0
VAR_CO1_CLEANOUT_W_2_3_8__OD_O_RING__CONNECTION_TO_NO_HUB_4___PLAIN_END_ONLY__NOT_APPLICABLE_WITH_GW_OR__3_FLOOR_OUTLET_
-co1 cleanout w/2-3/8" od o-ring, connection to no-hub 4" (plain end only, not applicable with gw or -3 floor outlet)
0
VAR_CO1_3_CLEANOUT_W__2_3_8__OD_O_RING_CONNECTION_TO_NO_HUB_3___PLAIN_END_ONLY__NOT_APPLICABLE_WITH_GW_OR__3_FLOOR_OUTLET_
-co1-3 cleanout w/ 2-3/8” od o-ring connection to no-hub 3" (plain end only, not applicable with gw or -3 floor outlet)
0
VAR_CW_COMBINED_WASTE
-cw combined waste
0
VAR_EG_ENVIRO_GLAZE__SPECIFY_COLOR_________TOILET_INTERIOR___EXTERIOR
-eg enviro-glaze, specify color toilet interior & exterior
0
VAR_EGE___ENVIRO_GLAZE__SPECIFY_COLOR_________TOILET_EXTERIOR_ONLY
-ege - enviro-glaze, specify color toilet exterior only
0
VAR_EVS1_ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
-evs1 electronic valve system - single temp
0
VAR_EVS2_ELECTRONIC_VALVE_SYSTEM___HOT___COLD
-evs2 electronic valve system - hot & cold
0
VAR_EVSFV_ELECTRONIC_FLUSH_VALVE
-evsfv electronic flush valve
0
VAR_EVSP1_ELECTRONIC_VALVE_SYSTEM_SINGLE_TEMP_W__PIEZO_PUSHBUTTON
-evsp1 electronic valve system single temp w/ piezo pushbutton
0
VAR_EVSP2_ELECTRONIC_VALVE_SYSTEM_HOT___COLD_W__PIEZO_PUSHBUTTONS
-evsp2 electronic valve system hot & cold w/ piezo pushbuttons
0
VAR_EVSPFV_ELECTRONIC_FLUSH_VALVE_W__PIEZO_PUSHBUTTON
-evspfv electronic flush valve w/ piezo pushbutton
0
VAR_FMT_FIXTURE_MOUNTED_TRIM
-fmt fixture mounted trim
0
VAR_FT_FLOOD_TROL
-ft flood-trol
0
VAR_FTA_FLOOD_TROL__AUTO_RESET
-fta flood-trol, auto-reset
0
VAR_FTE_FLOOD_TROL__ELECTRONIC
-fte flood-trol, electronic
0
VAR_FVBO_FLUSH_VALVE_BY_OTHERS
-fvbo flush valve by others
0
VAR_FVH_FLUSH_VALVE__HYDRAULIC
-fvh flush valve, hydraulic
0
VAR_FVO_FLUSH_VALVE_OPPOSITE_IN_LIEU_OF_STANDARD_LOCATION
-fvo flush valve opposite in lieu of standard location
0
VAR_FVT_FLUSH_VALVE_THRU_WALL_CONNECTOR
-fvt flush valve thru wall connector
0
VAR_GBC_GRAB_BAR_CLOSURE_PLATE
-gbc grab bar closure plate
0
VAR_GBC2_GRAB_BAR___LAVY_CLOSURE_PLATE
-gbc2 grab bar & lavy closure plate
0
VAR_GW_GASKETED_TOILET_WASTE__WALL_OUTLET_
-gw gasketed toilet waste (wall outlet)
0
VAR_HPS_HIGH_POLISH_SEAT___7_FINISH
-hps high polish seat, #7 finish
0
VAR_HS_HINGED_SEAT
-hs hinged seat
0
VAR_LGB_LESS_GRAB_BAR
-lgb less grab bar
0
VAR_LPFV_LESS_PUNCHING_FOR_FLUSH_VALVE
-lpfv less punching for flush valve
0
VAR_LW1_LAVY_THRU_WALL_EXTENSION_W__P_TRAP
-lw1 lavy thru-wall extension w/ p-trap
0
VAR_LWE_LAVY_WASTE_EXTENSION__3__STANDARD___SPECIFY_LENGTH_BEYOND_FIXTURE
-lwe lavy waste extension (3" standard), specify length beyond fixture
0
VAR_MA2___MANIFOLDED__2_STACK
-ma2 - manifolded, 2-stack
0
VAR_MA3___MANIFOLDED__3_STACK__N_A_WITH__PFB_OPTION_
-ma3 - manifolded, 3-stack (n/a with -pfb option)
0
VAR_MA4___MANIFOLDED__4_STACK__N_A_WITH__PFB_OPTION_
-ma4 - manifolded, 4-stack (n/a with -pfb option)
0
VAR_MT_METAL_TEMPLATE__ONLY_1_REQUIRED_PER_PROJECT_
-mt metal template (only 1 required per project)
0
VAR_MTP1____SINGLE_TEMP
-mtp1 - single temp
0
VAR_MTP2____HOT___COLD
-mtp2 - hot & cold
0
VAR_MTPP1___SINGLE_TEMP__PIEZO_BUTTON
-mtpp1 - single temp, piezo button
0
VAR_MTPP2____HOT___COLD__PIEZO_BUTTONS
-mtpp2 - hot & cold, piezo buttons
0
VAR_MVC1_TIME_TROL___SINGLE_TEMP
-mvc1 time-trol - single temp
0
VAR_MVC1_BAT_TIME_TROL___SINGLE_TEMP__BATTERY_OPERATED__BATTERIES_NOT_INCLUDED_
-mvc1-bat time-trol - single temp, battery operated (batteries not included)
0
VAR_MVC2_TIME_TROL___HOT___COLD
-mvc2 time-trol - hot & cold
0
VAR_MVC2_BAT_TIME_TROL___HOT___COLD__BATTERY_OPERATED__BATTERIES_NOT_INCLUDED_
-mvc2-bat time-trol - hot & cold, battery operated (batteries not included)
0
VAR_MVCFV_TIME_TROL_ELECTRONIC_FLUSH_VALVE
-mvcfv time-trol electronic flush valve
0
VAR_OF_LAVATORY_OVERFLOW
-of lavatory overflow
0
VAR_PBH_HEMISPHERICAL_PUSHBUTTON
-pbh hemispherical pushbutton
0
VAR_PC_PINNED_CLEAN_OUT_PLUG__FOR_CO1___CO1_3_
-pc pinned clean out plug (for co1 & co1_3)
0
VAR_PFS_PUNCHED_FOR_SEAT_BY_OTHERS
-pfs punched for seat by others
0
VAR_PH_PAPER_HOLDER__SAME_SIDE_AS_TOILET___DOES_NOT_FULFILL_ADA_REQUIREMENTS_
-ph paper holder (same side as toilet) (does not fulfill ada requirements)
0
VAR_PT_1_1_2__REMOVABLE_P_TRAP_WASTE
-pt 1-1/2" removable p-trap waste
0
VAR_SPS_SUICIDE_PREVENTION_SKIRT__ON_FLOOR_MODEL_ONLY_
-sps suicide prevention skirt (on-floor model only)
0
VAR_SW_WALL_SLEEVE
-sw wall sleeve
0
VAR_TB_TOOTHBRUSH_HOLDER__LEFT___RIGHT
-tb toothbrush holder left right
0
VAR_TF_TRANSFORMER__120VAC_TO_24VAC___MVC_OPTION_ONLY_
-tf transformer, 120vac to 24vac (-mvc option only)
0
VAR_TG_12_GAGE_CABINET
-tg 12 gage cabinet
0
VAR_TH_TOWEL_HOOK__LAVY_SIDE__SPECIFY_SINGLE__DOUBLE
-th towel hook (lavy side) specify single, double
0
VAR_TSC_TOILET_SHIPPING_COVER
-tsc toilet shipping cover
0
VAR_TWE_TOILET_WASTE_EXTENSION__3__STANDARD__SPECIFY_LENGTH_BEYOND_FIXTURE
-twe toilet waste extension (3" standard) specify length beyond fixture
0
VAR_VAC_ACORN_VAC_SYSTEM
-vac acorn vac system
0
VAR_VG1_VENTILATION_GRILLE__5_3_4__X_8_3_4___SPECIFY_LEFT_OR_RIGHT
-vg1 ventilation grille, 5-3/4" x 8-3/4", specify left or right
0
VAR_VG2_VENT_GRILLE__8_3_4__X_13___BOTTOM_ONLY___1_ONLY_
-vg2 vent grille, 8-3/4" x 13" (bottom only)(-1 only)
0
VAR_WO3B_2_3_8__P_TRAP_W__3__PLAIN_END_WASTE_OUTLET
-wo3b 2-3/8” p-trap w/ 3" plain end waste outlet
0
VAR1432___ADA_LAV_TOILET_COMBY
1432 - ada lav/toilet comby
1
ASSEMBLY_CODE
assembly code
D2010
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
10
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Acorn Penal-Ware ADA 2010 Compliant Lav/Toilet Comby with Angled Toilet Bowl & Angled Lavy
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Acorn Bim Design Team
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
Acorn Manufacturing
MASSUNIT
massunit
1
MODEL
model
1432-AL-1
OMNICLASS_NUMBER
omniclass number
23.45.05.14.31
OMNICLASS_TITLE
omniclass title
Combination Toilets
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
12/12/2019
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WASTE_CONNECTION
waste connection
1
WFU
wfu
10
NAME
name
Model 1432
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions