??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1418FA
Bill of material
1418FA-AL-2
ORDERNO
1418FA-AL-2
VAR03___AIR_CONTROL__SINGLE_TEMP__NON_METERING
03 - air-control, single temp, non-metering
0
VAR04___AIR_CONTROL__H_C__NON_METERING
04 - air-control, h&c, non-metering
0
VAR09___PUNCHED_FOR_VALVE_BY_OTHERS__SPECIFY_PUNCHING_
09 - punched for valve by others (specify punching)
0
VAR2___ON_FLOOR__WALL_OUTLET
2 - on-floor, wall outlet
1
VAR3___ON_FLOOR__FLOOR_OUTLET
3 - on-floor, floor outlet
0
VAR3_5_GPF
3.5 gpf
0
AL___ANGLED_LEFT
al - angled left
1
AMPERAGE
amperage
0
AR___ANGLED_RIGHT
ar - angled right
0
BC___BUBBLER__CODE
bc - bubbler, code
0
BP___BUBBLER__PENAL
bp - bubbler, penal
0
BPH___BUBBLER__PENAL_HEMISPHERICAL
bph - bubbler, penal hemispherical
0
CI___CYCLE_INTERRUPT_FOR_TIME_TROL_VALVES
ci - cycle interrupt for time-trol valves
0
COST
cost
0
CT___CENTERED_TOILET
ct - centered toilet
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW___COMBINED_WASTE
cw - combined waste
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
33.5
DESCRIPTION
description
18" Lav-Toilet Comby - Front Access
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG___ENVIRO_GLAZE_EXTERIOR_ONLY__SPECIFY_COLOR_
eg - enviro-glaze exterior only (specify color)
0
EG___ENVIRO_GLAZE_TOILET_INTERIOR__SPECIFY_COLOR_
eg - enviro-glaze toilet interior (specify color)
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
evs1 - electronic valve system - single temp
0
EVS2___ELECTRONIC_VALVE_SYSTEM___HOT___COLD
evs2 - electronic valve system - hot & cold
0
EVSFV___ELECTRONIC_FLUSH_VALVE
evsfv - electronic flush valve
0
EVSP1___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system w/ piezo pushbutton
0
EVSP2___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTONS
evsp2 - electronic valve system w/ piezo pushbuttons
0
EVSPFV___ELECTRONIC_FLUSH_VALVE_W__PIEZO_PUSHBUTTON
evspfv - electronic flush valve w/ piezo pushbutton
0
FMT___FIXTURE_MOUNTED_TRIM
fmt - fixture mounted trim
0
FT___FLOOD_TROL__MANUAL_RESET_
ft - flood-trol (manual reset)
0
FTA___FLOOD_TROL__AUTO_RESET
fta - flood-trol, auto-reset
0
FTE___FLOOD_TROL__ELECTRONIC
fte - flood-trol, electronic
0
FVBO___FLUSH_VALVE_BY_OTHERS
fvbo - flush valve by others
0
FVH___FLUSH_VALVE__HYDRAULIC
fvh - flush valve, hydraulic
0
HET___HIGH_EFFICIENCY_TOILET_DESIGN
het - high efficiency toilet design
0
HET_1_28_GPF
het-1.28 gpf
0
HOST
host
5
HPS___HIGH_POLISH_SEAT__7_FINISH
hps - high polish seat #7 finish
0
HS___HINGED_SEAT
hs - hinged seat
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
IS___INTEGRAL_SHELF
is - integral shelf
0
LF___LAV_FILLER
lf - lav-filler
0
LPFV___LESS_PUNCHING_FOR_FLUSH_VALVE
lpfv - less punching for flush valve
0
M___METERING
m - metering
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MH___METERING__HOT_SIDE_ONLY
mh - metering, hot side only
0
MODEL
model
1418FA-AL-2
MT___METAL_TEMPLATE__ONLY_1_REQUIRED_PER_PROJECT_
mt - metal template (only 1 required per project)
0
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
MVC1_BAT___TIME_TROL___SINGLE_TEMP__BATTERY_OPERATED
mvc1-bat - time-trol - single temp, battery operated
0
MVC2___TIME_TROL___HOT___COLD
mvc2 - time-trol - hot & cold
0
MVC2_BAT___TIME_TROL___HOT___COLD__BATTERY_OPERATED
mvc2-bat - time-trol - hot & cold, battery operated
0
MVCFV___TIME_TROL_ELECTRONIC_FLUSH_VALVE
mvcfv - time-trol electronic flush valve
0
OF___LAVATORY_OVERFLOW
of - lavatory overflow
0
PART_TYPE
part type
0
PBH___HEMISPHERICAL_PUSHBUTTON
pbh - hemispherical pushbutton
0
PH___PAPER_HOLDER__L__R__LF__RF_
ph - paper holder (l, r, lf, rf)
0
PHONE__
phone #
626-336-4561
REVISED_DATE
revised date
07/21/11
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SPS___SUICIDE_PREVENTION_SKIRT
sps - suicide prevention skirt
0
SW___WALL_SLEEVE
sw - wall sleeve
0
TB___TOOTHBRUSH_HOLDER__LEFT_OR_RIGHT_
tb - toothbrush holder (left or right)
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF___120VAC_TO_24VAC_TRANSFORMER
tf - 120vac to 24vac transformer
0
TG___12_GAGE__2_77MM__CABINET
tg - 12 gage (2.77mm) cabinet
0
TH___TOWEL_HOOK__SINGLE__DOUBLE__LEFT__RIGHT_
th - towel hook (single, double, left, right)
0
TSC___TOILET_SHIPPING_COVER
tsc - toilet shipping cover
0
ULF_1_6_GPF
ulf-1.6 gpf
0
URL
url
http://www.acornengineering.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VG1___VENT_GRILLE__5_3_4__X_8_3_4___L_R_LF_RF_
vg1 - vent grille, 5-3/4" x 8-3/4" (l,r,lf,rf)
0
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WO3___3__TOILET_P_TRAP__3_5_GPF_ONLY_
wo3 - 3" toilet p-trap (3.5 gpf only)
0
NAME
name
Model 1418FA
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions