??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASI Doors
Description
Model 109
Bill of material
Model 109
ORDERNO
Model 109
ADDRESS
address
5848 North 95th Court, Milwaukee, WI 53225
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOOR_PANEL_OPEN
door panel open
1
FAMILY_AUTHOR
family author
BCS IS|IT www.bcsisit.com
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_HEIGHT
frame height
9.917
FRAME_MATERIAL
frame material
FRAME_THICKNESS
frame thickness
0.417
FRAME_WIDTH
frame width
0.458
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
0
HEIGHT_CONTROL
height control
8
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
ASI Doors, Inc.
MASSUNIT
massunit
1
MODEL
model
Cleanseal Doors Model 109
MOTOR_SIZE
motor size
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPENING_HEIGHT
opening height
8
OPENING_WIDTH
opening width
8
OPERATION
operation
PANEL_HEIGHT
panel height
8
PANEL_MATERIAL
panel material
PANEL_ROLLER_MATERIAL
panel roller material
PANEL_THICKNESS
panel thickness
0.208
PANEL_WIDTH
panel width
8
PHONE_NUMBER
phone number
1-800-558-7068
POWER_MOTOR_MATERIAL
power motor material
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
8
ROUGH_WIDTH
rough width
8
SHARED
shared
0
SHROUD
shroud
0
SHROUD_HEIGHT
shroud height
2.083
SHROUD_LENGTH
shroud length
18.250
SHROUD_MATERIAL
shroud material
SHROUD_WIDTH
shroud width
1.833
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.asidoors.com
VERSION
version
2015
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
0
WIDTH_CONTROL
width control
8
NAME
name
Model 109
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions