??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Deutschmann Automation
Description
Modbus TCP
Bill of material
MUTMPJC5Q
ORDERNO
MUTMPJC5Q
CERTIFICATIONS
certifications
CE
CURRENT_CONSUMPTION__AT__24V_DC_
current consumption (at +24v/dc)
typ. 70mA, max. 90mA
DIMENSIONS__WXDXH_IN_MM_
dimensions (wxdxh in mm)
23 x 115 x 111 (screw-plug connector included) 23x 115x 100 (screw-plug connector not included)
ETHERNET_PROTOCOLS
ethernet protocols
Modbus TCP, TCP, UDP, IP, web server, FTP, ...
GALVANIC_DIVISION
galvanic division
Standard on the bus side
HOUSING_MATERIAL
housing material
Polyamid
MOUNTING
mounting
DINrail (EN 50022)
OPERATING_TEMPERATURE
operating temperature
-25°C (non condensing) up to +85°C
OPTIONS
options
Galvanic division for the application side
POWER_SUPPLY
power supply
10 up to 33 Volt DC Protection against incorrect polarity, short circuit and overload integrated
PROTECTION_CLASS
protection class
IP20
STORAGE_TRANSPORT_TEMPERATURE
storage/transport temperature
-40°C ... +85°C
TECHNOLOGY
technology
ASIC
WEIGHT
weight
approx. 120 g
NAME
name
MUTMPJC5Q
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions