??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 21-366 - Levier excentrique technopolymère à tige filetée - Ajustable
Nomenclature
Emile Maurin 21-366-8-25
REF
Référence
POS
Position
L1
79 mm
L2
mm
L3MIN
26.5 mm
L3MAX
28 mm
L7
20 mm
D1
M8
D2
M8
D3
11 mm
D4
25 mm
H1
1 mm
INFOS
Information
Information
INFOTEXTE
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions