??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 11-763 - Poignée déportée aluminium - Anodisée
Nomenclature
Emile Maurin 11-763-90
REF
Référence
MAT
Matière
Anodisée
L1
mm
L2
mm
L3
10 mm
L4
33 mm
L5
9.5 mm
D1
M 6 mm
H1
32 mm
H2
24 mm
H3
9 mm
INFOS
Informations
Information
INFOTEXTE
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions