??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 11-663 - Poignée étrier aluminium ouverte - Gris
Nomenclature
Emile Maurin 11-663-128
REF
Référence
11-663-128
COULEUR
Gris
VERSION
Ouverte alésée
L1
- mm
L2
±0.25
162 mm
L3
±0.2
- mm
L4
- mm
L5
- mm
L6
28 mm
L7
- mm
L8
- mm
L9
25 mm
L10
10 mm
L11
20 mm
L12
40 mm
D1
-
D2
8.3 mm
H1
- mm
H2
57 mm
H3
- mm
H4
38 mm
H5
28 mm
H6
(min)
- mm
H7
(min)
- mm
H8
8 mm
INFOS
Informations
Information
INFOTEXTE
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions