??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 11-660 - Poignée étrier aluminium fermée - Noir
Nomenclature
Emile Maurin 11-660-128
REF
Référence
11-660-128
L1
128 mm
L2
162 mm
L3
140 mm
L4
38 mm
L5
19 mm
L6
25 mm
H1
55 mm
H3
36 mm
H6
12 mm
D1
M 8 mm
INFOS
Informations
Information
INFOTEXTE
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions