??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
L&L Luce&Light
Description
Moby P
Bill of material
Moby P 1.1
ORDERNO
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
BRACKET
bracket
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COBIE_TYPE_CATEGORY
cobie type category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
COST
cost
0
COVER
cover
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
12/19/2018
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
DESIGN_COUNTRY
design country
Italy
DESIGN_OPTION
design option
-1
DIAMETRO_APPARECCHIO
diametro apparecchio
EDITION_NUMBER
edition number
1
FAMILY_NAME
family name
GTIN_CODE
gtin code
HOST
host
5
IFC_CLASSIFICATION
ifc classification
INSTALLATION_INSTRUCTIONS
installation instructions
https://www.lucelight.it/media/prodotti/si/DPRPMO311_Moby_P_10-11-20-21-30-31.pdf
KEYNOTE
keynote
LAMP
lamp
LIGHT_SOURCE
light source
0
LUCE_LIGHT_ACCESSORIES
luce-light_accessories
honeycomb louvre
LUCE_LIGHT_APPLICATIONS
luce-light_applications
underwater
LUCE_LIGHT_BODY_MATERIAL
luce-light_body_material
body in thermally conductive plastic, bracket in AISI 316L stainless steel
LUCE_LIGHT_CLASSIFICATION
luce-light_classification
CE
LUCE_LIGHT_COLOR_RENDERING_INDEX_CRI
luce-light_color_rendering_index_cri
≥80
LUCE_LIGHT_FINISHES_MATERIAL
luce-light_finishes_material
LUCE_LIGHT_IK
luce-light_ik
10
LUCE_LIGHT_IP
luce-light_ip
68
LUCE_LIGHT_LED_COLOUR
luce-light_led_colour
2700K, 3000K, 4000K, RGBW, shades of cyan
LUCE_LIGHT_LED_LIGHT_INTENSITY
luce-light_led_light_intensity
LUCE_LIGHT_LED_LIGHT_SOURCES
luce-light_led_light_sources
LUCE_LIGHT_LUMEN_OUTPUT_AT_SOURCE
luce-light_lumen-output-at-source
LUCE_LIGHT_MOUNTING
luce-light_mounting
surface mounted (wall, floor), max depth 10 m
LUCE_LIGHT_NOTE
luce-light_note
LUCE_LIGHT_OPTICAL_ASSEMBLY
luce-light_optical_assembly
22°, 34°, 62°, 31°x64°
LUCE_LIGHT_POWER
luce-light_power
LUCE_LIGHT_POWER_CLASS
luce-light_power_class
24Vdc
LUCE_LIGHT_RATED_POWER_INPUT
luce-light_rated_power_input
LUCE_LIGHT_SCREEN_MATERIAL
luce-light_screen_material
glass cover with vitrified serigraphy
LUCE_LIGHT_TOTAL_FLOW_RATE
luce-light_total_flow_rate
MANUFACTURER
manufacturer
L&L Luce&Light
MANUFACTURER_COUNTRY
manufacturer country
Italy
MANUFACTURER_NAME
manufacturer name
L&L Luce&Light
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
MATERIAL
material
MODEL
model
NBS_REFERENCE_CODE
nbs reference code
NBS_REFERENCE_DESCRIPTION
nbs reference description
OMNICLASS_CODE
omniclass code
OMNICLASS_DESCRIPTION
omniclass description
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_CERTIFICATION
product certification
PRODUCT_FAMILY
product family
Underwater
PRODUCT_GROUP
product group
Projector
PRODUCT_GUID
product guid
PRODUCT_SKU
product sku
PRODUCT_URL
product url
REGION_AFRICA
region africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
REGION_ANTARCTICA
region antarctica
None
REGION_ASIA
region asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGION_EUROPE
region europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGION_MIDDLE_EAST
region middle east
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGION_NORTH_AMERICA
region north america
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGION_OCEANIA
region oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGION_SOUTH_AMERICA
region south america
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION_LIGHT
rotation light
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_DESCRIPTION
technical description
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
UNICLASS_2_0_CODE
uniclass 2.0 code
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
UNICLASS_2015_CODE
uniclass 2015 code
UNICLASS_2015_NAME
uniclass 2015 name
UNIFORMAT_II_CODE
uniformat ii code
UNIFORMAT_II_DESCRIPTION
uniformat ii description
UNSPSC_CODE
unspsc code
URL
url
https://www.lucelight.it/en/
WATTAGE_COMMENTS
wattage comments
YOUTUBE_CLIP
youtube clip
NAME
name
BRAND_URL
brand url
APPARECCHIO
apparecchio
GHIERA
ghiera
NOMINAL_HEIGHT
nominal height
NOMINAL_WIDTH
nominal width
SUPPORTO
supporto
WEIGHT_NET__KG_
weight net (kg)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions