??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Heras Mobile Fencing
Description
Mobile sliding gate
Bill of material
Mobile sliding gate
ORDERNO
Mobile sliding gate
AFMETING
afmeting
8640X2230 mm
ALWAYS_VERTICAL
always vertical
1
ARTIKELNUMMER
artikelnummer
P0104
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CLOSE
close
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LENGTH_FENCE
length fence
8640
MANUFACTURER
manufacturer
Heras Mobile Fencing & Security
MASSUNIT
massunit
1
MATERIAL_1
material 1
MATERIAL_2
material 2
MATERIAL_3
material 3
MATERIAL_4
material 4
MAX__OPENING
max. opening
7
MODEL
model
M500 Schuifpoort
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPEN
open
0
OPEN_DISTANCE
open distance
7000
OPEN_DISTANCE__M_
open distance (m)
7
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STSTN
ststn
800
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WORK_PLANE_BASED
work plane-based
0
NAME
name
Mobile sliding gate
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions