??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lincat
Description
Mobile Hand Wash Stations
Bill of material
F63501 - IMC Mobile Hand Wash Station with Splashback, Soap & Paper Towel Holder - W 450mm - 3.0kW
ORDERNO
F63501 - IMC Mobile Hand Wash Station with Splashback, Soap & Paper Towel Holder - W 450mm - 3.0kW
ACCESSORY
accessory
0
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
3000
ASSEMBLY_CODE
assembly code
CATEGORY
category
COLD_WATER_CONNECTION_HEIGHT
cold water connection height
850
COLD_WATER_FLOW
cold water flow
0
COLD_WATER_SIZE
cold water size
12.7
COLD_WATER_TEMPERATURE_RECOMMENDED
cold water temperature recommended
0
CONN_CONDUIT
conn conduit
0
CONN_PLUG
conn plug
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
50
DEPTH_ACTUAL
depth actual
540
DESCRIPTION
description
MOBILE HAND WASH STATION WITH SPLASHBACK
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
850
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRIC_CONNECTION_TYPE
electric connection type
ELECTRIC_POWER
electric power
3000
FAMILY_NAME
family name
FL_AMPS
fl amps
13
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
0
FURNISHED_BY
furnished by
HEIGHT_ACTUAL
height actual
1250
HOST
host
0
HP_POWER
hp power
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
0
INSTALLED_BY
installed by
ITEM_NUMBER
item number
KEYNOTE
keynote
LENGTH_ACTUAL
length actual
450
MANUFACTURER
manufacturer
LINCAT
MASSUNIT
massunit
1
MASTERSPEC
masterspec
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
F63/501
NAFEM_SPEC_ID_NUMBER
nafem spec id number
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.40.40.14
OMNICLASS_TITLE
omniclass title
Food Service Equipment
PART_TYPE
part type
0
PHASE
phase
1
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEISMIC_RATING
seismic rating
SHARED
shared
0
SMACNA_NO
smacna no
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
TYPE_COMMENTS
type comments
Ideal where mains water isn’t availablePerfect for outdoor catering, events, and exhibitionsProvides 85 hand washes, 10 litres per fillInternal waste collectionTemperature limited to 42°C for safetyFoot activated infrared operated tap to promote hygieneLarge wheels for easy manoeuvringSturdy and hygienic stainless steel constructionUK 3 pin plug
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.lincat.co.uk
URL_CUTSHEET
url cutsheet
VOLTS
volts
230
WEIGHT
weight
31
WORK_PLANE_BASED
work plane-based
0
NAME
name
F63501 - IMC Mobile Hand Wash Station with Splashback, Soap & Paper Towel Holder - W 450mm - 3.0kW
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions