??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
MMYF Heat Recovery
Bill of material
MMYF Heat Recovery
ORDERNO
MMYF Heat Recovery
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3030200
BASE_MATERIAL
base material
BASE_WIDTH
base width
31.49
BODY_MATERIAL
body material
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
19.7
CLEARANCE_FRONT
clearance front
19.7
CLEARANCE_LEFT
clearance left
0.39
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
0.39
CLEARANCE_ZONES
clearance zones
0
COMBINED_LENGTH
combined length
103.07
COMBINED_NET_WEIGHT
combined net weight
1368
CONNECTION_MATERIAL
connection material
COOLING_CAPACITY
cooling capacity
192000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
SMMS-e Dual VRF Outdoor Unit with Heat Recovery
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FOLLOWER_UNIT_APPARENT_LOAD
follower unit apparent load
7904
FOLLOWER_UNIT_CONTROL_CONDUIT_RADIUS
follower unit control conduit radius
0.375
FOLLOWER_UNIT_DX_BALANCE_RADIUS
follower unit dx balance radius
0.1875
FOLLOWER_UNIT_DX_DISCHARGE_GAS_RADIUS
follower unit dx discharge gas radius
0.375
FOLLOWER_UNIT_DX_LIQUID_RADIUS
follower unit dx liquid radius
0.25
FOLLOWER_UNIT_DX_SUCTION_GAS_RADIUS
follower unit dx suction gas radius
0.25
FOLLOWER_UNIT_KNOCKOUT_POWER_1
follower unit knockout power 1
1
FOLLOWER_UNIT_KNOCKOUT_POWER_2
follower unit knockout power 2
0
FOLLOWER_UNIT_LENGTH
follower unit length
47.6
FOLLOWER_UNIT_MINIMUM_CIRCUIT_AMPS
follower unit minimum circuit amps
34.2
FOLLOWER_UNIT_MODEL
follower unit model
MMY-MAP0966FT9PUL
FOLLOWER_UNIT_NET_WEIGHT
follower unit net weight
684
FOLLOWER_UNIT_POWER_CONDUIT_RADIUS
follower unit power conduit radius
0.25
FREQUENCY
frequency
60
GUARD_MATERIAL
guard material
HEADER_UNIT_APPARENT_LOAD
header unit apparent load
7904
HEADER_UNIT_CONTROL_CONDUIT_RADIUS
header unit control conduit radius
0.375
HEADER_UNIT_DX_BALANCE_RADIUS
header unit dx balance radius
0.1875
HEADER_UNIT_DX_DISCHARGE_GAS_RADIUS
header unit dx discharge gas radius
0.375
HEADER_UNIT_DX_LIQUID_RADIUS
header unit dx liquid radius
0.25
HEADER_UNIT_DX_SUCTION_GAS_RADIUS
header unit dx suction gas radius
0.25
HEADER_UNIT_KNOCKOUT_POWER_1
header unit knockout power 1
1
HEADER_UNIT_KNOCKOUT_POWER_2
header unit knockout power 2
0
HEADER_UNIT_LENGTH
header unit length
47.6
HEADER_UNIT_MINIMUM_CIRCUIT_AMPS
header unit minimum circuit amps
34.2
HEADER_UNIT_MODEL
header unit model
MMY-MAP0966FT9PUL
HEADER_UNIT_NET_WEIGHT
header unit net weight
684
HEADER_UNIT_OFFSET
header unit offset
51.535
HEADER_UNIT_POWER_CONDUIT_RADIUS
header unit power conduit radius
0.25
HEATING_CAPACITY
heating capacity
216000
HEIGHT
height
72.9
HIGHLIGHT_MATERIAL
highlight material
HOST
host
0
KEYNOTE
keynote
LENGTH_2
length 2
0
LENGTH_3
length 3
0
LENGTH_4
length 4
0
LENGTH_5
length 5
0
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Toshiba Carrier Corporation
MASSUNIT
massunit
1
MODEL
model
MMY-AP1926FT9PUL
NUMBER_OF_POLES
number of poles
3
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PHASE
phase
3
POWER_FACTOR
power factor
0.9
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
208 v - 192 kBtu/h Cooling Capacity
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_SEPARATION
unit separation
7.87
URL
url
www.carrier.com
VOLTAGE
voltage
208
WIDTH
width
31.1
WORK_PLANE_BASED
work plane-based
0
NAME
name
MMYF Heat Recovery
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions