??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
MMLB Recessed Floor Console Unit
Bill of material
MMLB Recessed Floor Console Unit
ORDERNO
MMLB Recessed Floor Console Unit
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
54.4444444444444
ASSEMBLY_CODE
assembly code
D3030200
BODY_LENGTH
body length
24
BODY_MATERIAL
body material
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
0
CLEARANCE_FRONT
clearance front
0
CLEARANCE_LEFT
clearance left
8.7
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
8.7
CLEARANCE_TOP
clearance top
0
CLEARANCE_ZONES
clearance zones
0
COMMUNICATION_CONDUIT_DIAMETER
communication conduit diameter
1
COMMUNICATION_CONDUIT_RADIUS
communication conduit radius
0.5
COMMUNICATION_KNOCKOUT_RADIUS
communication knockout radius
0.5
COMMUNICATION_Y_OFFSET
communication y offset
1.2
COMMUNICATION_Z_OFFSET
communication z offset
2.6
CONTROL_CONDUIT_DIAMETER
control conduit diameter
0.75
CONTROL_CONDUIT_RADIUS
control conduit radius
0.375
COOLING_CAPACITY
cooling capacity
7500
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Floor console recessed unit
DESIGN_OPTION
design option
-1
DRAIN_BODY_RADIUS
drain body radius
0.53
DRAIN_DIAMETER
drain diameter
0.8
DRAIN_RADIUS
drain radius
0.4
DRAIN_X_OFFSET
drain x offset
7
DRAIN_Y_OFFSET
drain y offset
6.1
DRAIN_Z_OFFSET
drain z offset
4.1
DX_CONNECTION_MATERIAL
dx connection material
DX_GAS_BODY_RADIUS
dx gas body radius
0.3175
DX_GAS_DIAMETER
dx gas diameter
0.375
DX_GAS_RADIUS
dx gas radius
0.1875
DX_GAS_X_OFFSET
dx gas x offset
4.3
DX_GAS_Y_OFFSET
dx gas y offset
6.7
DX_GAS_Z_OFFSET
dx gas z offset
15.6
DX_LIQUID_BODY_RADIUS
dx liquid body radius
0.255
DX_LIQUID_DIAMETER
dx liquid diameter
0.25
DX_LIQUID_RADIUS
dx liquid radius
0.125
DX_LIQUID_X_OFFSET
dx liquid x offset
5.4
DX_LIQUID_Y_OFFSET
dx liquid y offset
5.3
DX_LIQUID_Z_OFFSET
dx liquid z offset
17.2
FAMILY_NAME
family name
FREQUENCY
frequency
60
HEATING_CAPACITY
heating capacity
8500
HEIGHT
height
23.6
HIGHLIGHT_MATERIAL_1
highlight material 1
HOST
host
0
KEYNOTE
keynote
LEG_WIDTH
leg width
1.2
LENGTH
length
29.3
LENGTH_1
length 1
0
LENGTH_2
length 2
0
LENGTH_3
length 3
0
LENGTH_4
length 4
0
LENGTH_5
length 5
0
LENGTH_6
length 6
0.13
LENGTH_7
length 7
0.5675
LENGTH_8
length 8
0.505
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Toshiba Carrier Corporation
MASSUNIT
massunit
1
MODEL
model
MML-AP0074BH2UL
NUMBER_OF_POLES
number of poles
3
OFFSET
offset
0
OMNICLASS_NUMBER
omniclass number
23.75.10.21
OMNICLASS_TITLE
omniclass title
Heat Pumps
PART_TYPE
part type
0
PHASE
phase
1
POWER_CONDUIT_DIAMETER
power conduit diameter
0.75
POWER_CONDUIT_RADIUS
power conduit radius
0.375
POWER_CONDUIT_Y_OFSET
power conduit y ofset
7.5
POWER_CONDUIT_Z_OFFSET
power conduit z offset
10.2
POWER_CONSUMPTION
power consumption
49
POWER_FACTOR
power factor
0.9
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SA_Y_OFFSET
sa y offset
2
SHARED
shared
0
SUPPLY_AIR_HEIGHT
supply air height
6
SUPPLY_AIR_WIDTH
supply air width
22
TYPE_COMMENTS
type comments
208v-7.5kBtu/h Cooling Capacity
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_NET_WEIGHT
unit net weight
50.7
URL
url
www.carrier.com
VOLTAGE
voltage
208
WIDTH
width
8.7
WORK_PLANE_BASED
work plane-based
0
NAME
name
MMLB Recessed Floor Console Unit
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions