??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
MMDP Slim Duct
Bill of material
MMDP Slim Duct
ORDERNO
MMDP Slim Duct
AIR_PRESSURE_DROP
air pressure drop
0
ALWAYS_VERTICAL
always vertical
1
ANGLE_1
angle 1
180
APPARENT_LOAD
apparent load
47.7777777777778
ASSEMBLY_CODE
assembly code
D3030200
BODY_MATERIAL
body material
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
11.8
CLEARANCE_BOTTOM
clearance bottom
10
CLEARANCE_FRONT
clearance front
0
CLEARANCE_LEFT
clearance left
3.9
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
15.8
CLEARANCE_TOP
clearance top
2
CLEARANCE_ZONES
clearance zones
0
CONNECTION_MATERIAL
connection material
COOLING_CAPACITY
cooling capacity
7500
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
25.4
DESCRIPTION
description
Air Conditioner (Multi Type) Slim Ducted
DESIGN_OPTION
design option
-1
DRAIN_BODY_RADIUS
drain body radius
0.625
DRAIN_DIAMETER
drain diameter
1
DRAIN_FLOW
drain flow
0
DRAIN_RADIUS
drain radius
0.5
DRAIN_UP
drain up
0
DRAIN_Y_OFFSET
drain y offset
14.134
DRAIN_Z_OFFSET
drain z offset
1.22
DROP_ROD_RADIUS
drop rod radius
0.188
DX_GAS_BODY_RADIUS
dx gas body radius
0.3875
DX_GAS_DIAMETER
dx gas diameter
0.375
DX_GAS_RADIUS
dx gas radius
0.1875
DX_LIQUID_BODY_RADIUS
dx liquid body radius
0.325
DX_LIQUID_DIAMETER
dx liquid diameter
0.25
DX_LIQUID_RADIUS
dx liquid radius
0.125
ELECTRICAL_CONNECTOR_DESCRIPTION
electrical connector description
Power
EXTERNAL_STATIC_PRESSURE
external static pressure
0.08
FAMILY_NAME
family name
FREQUENCY
frequency
60
HANGING_BOLTS
hanging bolts
1
HANGING_HEIGHT
hanging height
4.99999999999998
HEATING_CAPACITY
heating capacity
8500
HEIGHT
height
8.3
HIGHLIGHT_MATERIAL_1
highlight material 1
HIGHLIGHT_MATERIAL_2
highlight material 2
HOST
host
0
INLET_AIR_FLOW
inlet air flow
0
KEYNOTE
keynote
LEFT_HAND_DRAIN
left hand drain
0
LENGTH_1
length 1
0.1935
LENGTH_10
length 10
0
LENGTH_11
length 11
0
LENGTH_12
length 12
0
LENGTH_13
length 13
0
LENGTH_14
length 14
0
LENGTH_15
length 15
0.5125
LENGTH_16
length 16
0.45
LENGTH_17
length 17
1.531
LENGTH_18
length 18
1
LENGTH_19
length 19
1
LENGTH_2
length 2
0.335151831264578
LENGTH_3
length 3
0.32953125
LENGTH_4
length 4
0.570764867681681
LENGTH_5
length 5
12.7
LENGTH_6
length 6
16.65
LENGTH_7
length 7
0.35
LENGTH_8
length 8
0.606217782649107
LENGTH_9
length 9
0
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Toshiba Carrier Corporation
MASSUNIT
massunit
1
MAX_DRAIN_LIFTING_CENTER_TO_CENTER
max drain lifting center to center
0
MODEL
model
MMD-AP0074SPH2UL
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OUTLET_AIR_FLOW
outlet air flow
0
PART_TYPE
part type
0
PHASE
phase
1
POWER_CONSUMPTION
power consumption
43
POWER_FACTOR
power factor
0.9
RADIUS_2
radius 2
0.387
RADIUS_3
radius 3
0.6590625
RADIUS_4
radius 4
0.63
RETURN_AIR_HEIGHT
return air height
7
RETURN_AIR_WIDTH
return air width
32
RIGHT_HAND_DRAIN
right hand drain
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SUPPLY_AIR_HEIGHT
supply air height
7
SUPPLY_AIR_WIDTH
supply air width
32
TYPE_COMMENTS
type comments
208 v - 7.5 kBtu/h Cooling Capacity
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
49
URL
url
www.carrier.com
VOLTAGE
voltage
208
WIDTH
width
33.3
WORK_PLANE_BASED
work plane-based
0
NAME
name
MMDP Slim Duct
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions