??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metlam Australia
Description
ML771_6
Bill of material
ML771_6
ORDERNO
ML771_6
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Stainless Steel Framed Mirror
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Metlam
MANUFACTURER_HEIGHT_FROM_FFL
manufacturer_height from ffl
900
MANUFACTURER_OVERALL_DEPTH
manufacturer_overall depth
25
MANUFACTURER_OVERALL_HEIGHT
manufacturer_overall height
760.000
MANUFACTURER_OVERALL_WIDTH
manufacturer_overall width
610
MANUFACTURER_SPEC_CODE
manufacturer_spec code
ML771_3
MANUFACTURER_URL__PRODUCT_SPECIFIC
manufacturer_url__product specific
https://metlam.com.au/product/content/mirrors/ML771-Series
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MIRROR_MATERIAL
mirror_material
MODEL
model
ML771_3
OMNICLASS_NUMBER
omniclass number
23.40.95.17.17
OMNICLASS_TITLE
omniclass title
Mirrors
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Mirrors
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.metlam.com.au/
VERSION
version
2016
WORK_PLANE_BASED
work plane-based
0
NAME
name
ML771_6
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions