??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metlam Australia
Description
ML_ECLIPSE01_WHT
Bill of material
ML_ECLIPSE01_WHT
ORDERNO
ML_ECLIPSE01_WHT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Auto Operation Hand Dryer
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Metlam
MANUFACTURER_HEIGHT_FROM_FFL
manufacturer_height from ffl
1100
MANUFACTURER_OVERALL_DEPTH
manufacturer_overall depth
100
MANUFACTURER_OVERALL_HEIGHT
manufacturer_overall height
287.900
MANUFACTURER_OVERALL_WIDTH
manufacturer_overall width
220
MANUFACTURER_SPEC_CODE
manufacturer_spec code
ML_ECLIPSE01_WHT
MANUFACTURER_URL__PRODUCT_SPECIFIC
manufacturer_url__product specific
https://metlam.com.au/product/content/hand-dryers/ML_ECLIPSE01_WHT
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MODEL
model
ML_ECLIPSE01_WHT
OMNICLASS_NUMBER
omniclass number
23.40.20.21.14
OMNICLASS_TITLE
omniclass title
Hand and Hair Dryers
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Hand Dryers
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.metlam.com.au/
VERSION
version
2016
VOLTAGE
voltage
240.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
ML_ECLIPSE01_WHT
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions