??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Festo
Description
MKRT - Protective conduit connector
Bill of material
194321 MKRT-23-16.5
TNR
Part number
194321
TYP
Type
MKRT-23-16.5
D1
37.000 mm
D2
35.500 mm
L1
58.500 mm
L2
9.000 mm
T1
30.000 mm
SW1
34.000 mm
CNSMASSEXACT
Weight
0.040 kg
GTIN
4052568080587
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Embedded user actions