??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bray
Description
MKL Series - Electric
Bill of material
MKL Series - Electric
ORDERNO
MKL Series - Electric
ACTUATOR_MODEL
actuator model
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
168.000
ASSEMBLY_CODE
assembly code
D2090800
AU_SERIES_ACTUATOR
au series actuator
0
BODY_ASSEMBLY_DEPTH
body assembly depth
0.157
BODY_CENTER_TO_BODY_BOTTOM
body center to body bottom
0.317
BODY_CENTER_TO_BODY_TOP
body center to body top
0.357
BODY_DEPTH
body depth
0.130
BODY_MATERIAL
body material
BODY_TANGENCY_ANGLE
body tangency angle
25.398
CATEGORY
category
CENTER_ANGLE_REFERENCE
center angle reference
37.663
COST
cost
0
CROSS_CHORD_LENGTH
cross chord length
0.401
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CV_COEFFICIENT
cv coefficient
160
DESCRIPTION
description
Automatic High Performance 2-Way Butterfly Valve with Electric Actuator
DESIGN_OPTION
design option
-1
DISC_DIAMETER
disc diameter
2.281
DISC_RADIUS
disc radius
1.141
END_ANGLE_REFERENCE
end angle reference
26.940
END_CHORD_LENGTH
end chord length
0.245
END_SEAT_RETAINER_PLATE_DEPTH
end seat retainer plate depth
0.013
ENGWORKS_URL
engworks url
http://www.ENGworks.com
FAMILY_NAME
family name
FLIP_PLAN_VIEW_SYMBOL
flip plan view symbol
0
FLIPPED_SYMBOL
flipped symbol
0
FREQUENCY
frequency
60
FULL_LOAD_AMPS
full load amps
1.400
HOST
host
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
LARGE_BODY_VISIBILITY
large body visibility
0
LARGE_MOUNTING_PLATE_SUPPORT_WIDTH
large mounting plate support width
0.318
LOAD_CLASSIFICATION
load classification
LOSS_METHOD
loss method
2
MANUFACTURER
manufacturer
Bray Controls
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASSUNIT
massunit
1
MAXIMUM_COLD_WORKING_PRESSURE
maximum cold working pressure
285
MODEL
model
MKL2-_025
MOUNTING_PLATE_DEPTH
mounting plate depth
0.208
MOUNTING_PLATE_HALF_DEPTH
mounting plate half depth
0.104
MOUNTING_PLATE_HALF_WIDTH
mounting plate half width
0.182
MOUNTING_PLATE_HEIGHT
mounting plate height
0.174
MOUNTING_PLATE_WIDTH
mounting plate width
0.363
NOMINAL_PIPE_RADIUS
nominal pipe radius
1.250
NOMINAL_PIPE_SIZE
nominal pipe size
2.500
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.65.55.14.17
OMNICLASS_TITLE
omniclass title
Adjusting/Controlling Valves for Liquid Services
OVERALL_DEPTH
overall depth
0.625
OVERALL_DEPTH_LEFT_OFFSET
overall depth left offset
0.474
OVERALL_DEPTH_RIGHT_OFFSET
overall depth right offset
0.151
OVERALL_HEIGHT
overall height
1.408
OVERALL_WIDTH
overall width
0.801
OVERALL_WIDTH_FRONT_OFFSET
overall width front offset
0.317
OVERALL_WIDTH_REAR_OFFSET
overall width rear offset
0.483
PART_TYPE
part type
20
PHASE
phase
1
PRODUCT_PAGE_URL
product page url
http://www.braycommercialdivision.com/2010cat/catalog/Butterfly-HPBFV.pdf
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SEAT_RETAINER_PLATE_DEPTH
seat retainer plate depth
0.026
SEAT_RETAINER_PLATE_DIAMETER
seat retainer plate diameter
4.750
SEAT_RETAINER_PLATE_RADIUS
seat retainer plate radius
2.375
SERIES
series
MKL
SERIES_70_ACTUATOR
series 70 actuator
1
SHARED
shared
0
SMALL_BODY_VISIBILITY
small body visibility
1
SMALLER_BODY_TOP_WIDTH
smaller body top width
0.363
SMALLER_BODY_VISIBLE
smaller body visible
1
STEM_DIAMETER
stem diameter
0.052
STEM_RADIUS
stem radius
0.026
SYMBOL
symbol
1
SYMBOL_BOX_LENGTH
symbol box length
0.148
SYMBOL_BOX_SIDE_OFFSET
symbol box side offset
0.031
SYMBOL_CONNECTION_ENDS_OFFSET
symbol connection ends offset
0.085
SYMBOL_END_HALF_LENGTH
symbol end half length
0.059
SYMBOL_END_LENGTH
symbol end length
0.117
SYMBOL_STEM_OFFSET
symbol stem offset
0.134
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.braycommercialdivision.com
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2
VISIBLE_STEM_HEIGHT
visible stem height
0.104
VOLTAGE
voltage
120.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
MKL Series - Electric
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions