??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EAW
Description
MK2300i_REVIT_revA
Bill of material
Standard
IDENT
Standard
ACCESSORY_1
accessory 1
ACCESSORY_2
accessory 2
ACCESSORY_3
accessory 3
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
E1020500
AXIAL_SENSITIVITY__1W___1M_
axial sensitivity (1w @ 1m)
AZIMUTH
azimuth
0
CATEGORY
category
COST
cost
0
COVERAGE_HORIZONTAL
coverage horizontal
0
COVERAGE_VERTICAL
coverage vertical
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
1.229
DESCRIPTION
description
Default
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
FRONT_WIDTH
front width
1.295
GRILLE
grille
HEIGHT
height
2.500
HOST
host
0
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
MANUFACTURER_URL
manufacturer url
MASSUNIT
massunit
1
MATERIAL
material
MAX_OUTPUT_LONG_TERM
max output long term
MAX_OUTPUT_PEAK
max output peak
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.85.10.11.14.14.14
OMNICLASS_TITLE
omniclass title
Loudspeakers
OPERATING_RANGE
operating range
ORIENT_HORIZONTAL
orient horizontal
0
ORIENTATION
orientation
0
PART_NUMBER
part number
Default
PART_TYPE
part type
0
PITCH
pitch
0
POWER_HANDLING_IMPEDANCE__WATTS___OHMS_
power handling/impedance (watts @ ohms)
POWERING
powering
PRODUCT_DOCUMENTATION_LINK
product documentation link
Default
PRODUCT_PAGE_URL
product page url
Default
REAR_WIDTH
rear width
0.688
REGULATORY_COMPLIANCE
regulatory compliance
Default
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION
rotation
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEAKER_DATA_LINK
speaker data link
Default
SUBSYSTEMS
subsystems
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT_DIMENSIONAL
weight dimensional
WEIGHT_PRODUCT
weight product
WIDTH
width
1.295
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions