??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 30
HELP_VARIABLE
Company
HORNE ENGINEERING
Description
Mixing Valves
Bill of material
H15-25B
ORDERNO
VAR4TH_CONNECTION
4th connection
VAR_BIMSPEC_GUID
_bimspec_guid
0
VAR_CURRENT_REVISION
_current revision
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D30
ASSETIDENTIFIER
assetidentifier
Please complete on commissioning
ASSETTYPE
assettype
Fixed
BARCODE
barcode
Please complete on commissioning
BODY_CALC
body calc
0
BRONZE
bronze
0
CATEGORY
category
CHROME
chrome
1
CLASSIFICATIONNAME
classificationname
Uniclass 2015
CLASSIFICATIONVALUE
classificationvalue
Pr_65_54_95_88
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Chrome
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
n/a
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
n/a
DOCUMENTATIONMAINTENANCE
documentationmaintenance
n/a
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
0
EXTIDENTIFIER
extidentifier
n/a
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
n/a
GRADE
grade
n/a
HOST
host
0
INSTALLATIONDATE
installationdate
Please complete on commissioning
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
S51
L
l
LEFT_4TH_CONNECTION
left 4th connection
LEFT_4TH_CONNECTION_CALC
left 4th connection calc
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
Horne Engineering Ltd
MANUFACTURER_ADDRESS
manufacturer address
HORNE ENGINEERING Ltd, PO Box 7, Rankine Street, Johnstone, PA5 8BD
MANUFACTURER_FAX
manufacturer fax
+44 (0)1505 336287
MANUFACTURER_TEL
manufacturer tel
+44 (0)1505 321455
MASSUNIT
massunit
1
MATERIAL
material
MAXIMUM_STATIC_PRESSURE
maximum static pressure
10 bar
MINIMUM_DIFFERENTIAL_BETWEEN_HOT_WATER_TEMP__AND_MIXED_WATER_TEMP_
minimum differential between hot water temp. and mixed water temp.
5°C
MODEL
model
MODELNUMBER
modelnumber
NBSDESCRIPTION
nbsdescription
Thermostatic mixing valves
NBSNOTE
nbsnote
NBSOBJECTNAME
nbsobjectname
Thermostatic mixing valves
NBSREFERENCE
nbsreference
90-10-90/370
NOMINAL_DIAMETER
nominal diameter
NOMINAL_RADIUS
nominal radius
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
20
PLASTIC_COVER
plastic cover
1
PLASTIC_COVER_MATERIAL
plastic cover material
PRODUCT_PAGE_LINK
product page link
http://www.horne.co.uk/Products/Thermostatic-Mixing-Valves/TMV-15/
PRODUCT_REF
product ref
PRODUCTIONYEAR
productionyear
2016
RANGE_OF_HOT_WATER_SUPPLY_TEMP_
range of hot water supply temp.
0.2 - 5 bar
RANGE_OF_MAINTAINED_WATER_SUPPLY_PRESSURES
range of maintained water supply pressures
52 - 85°C
RANGE_OF_TEMP__ADJUSTMENT
range of temp. adjustment
35 - 50°C
REFERENCEDSTANDARD
referencedstandard
BS EN ISO 9001:2000.
REPLACEMENTCOST
replacementcost
n/a
RIGHT_4TH_CONNECTION
right 4th connection
RIGHT_4TH_CONNECTION_CALC
right 4th connection calc
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIALNUMBER
serialnumber
Please complete on commissioning
SHAPE
shape
n/a
SHARED
shared
0
SIDE_VALVES_LARGE
side valves large
1
SIDE_VALVES_SMALL
side valves small
0
SIZE
size
SPAREPARTS
spareparts
n/a
TAGNUMBER
tagnumber
n/a
TEMP__SETTING_AT_FACTORY
temp. setting at factory
41°C
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPENAME
typename
URL
url
http://www.horne.co.uk/
USE_ANNOTATION_SCALE
use annotation scale
0
VALVE_MATERIAL
valve material
VERSION
version
2014
WALL_MOUNTING_KIT
wall mounting kit
0
WALL_MOUNTING_KIT_MATERIAL
wall mounting kit material
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
Please complete on commissioning
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions