??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gustavsberg
Description
Mixer Shower gbg Nautic gb41gb41205427 40cc
Bill of material
mixer_shower_gbg_nautic_gb41gb41205427_40cc__thermostatic__turnable
VARIANTNAME
Thermostatic, turnable
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB41205427
VARPRODUCTGROUP
Product group
Shower mixer
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
Taps/Faucets/Brassware
VARIFCCLASSIFICATION
IFC Classification
Furnishing Element
VARNBSREFERENCECODE
NBS Reference Code
35-06-07
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Bath Water Supply Fittings
VARUNICLASS14CODE
Uniclass 1.4 Code
L725111
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Mixer taps
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-35-06-07
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Bath Water Supply Fittings
VARDEFAULTELEVATION
Default Elevation
1100 mm
VARWASTECONNECTION
Waste Connection
1
VARPRESSUREDROP
Pressure Drop
8.702
VARNOMINALFLOW
Nominal Flow
3
VARCWCONNECTION
CW Connection
1
VARMATERIALMAIN
Material main
Brass
VARMATERIALSECONDARY
Material secondary
Zink
VARWIDTH
Width
220 mm
VARWARMWATERCONNECTIONRADIUS
Warm Water Connection Radius
7.5 mm
VARWARMWATERCONNECTIONDIAMETER
Warm Water Connection Diameter
15 mm
VARMOUNTINGHEIGHT
Mounting Height
1100 mm
VARLENGTH
Length
80 mm
VARHEIGHT
Height
60 mm
VARHALFCC
Half C-C
20 mm
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
7.5 mm
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
15 mm
VARCCMEASUREMENT
C˗C Measurement
40 mm
VAREANCODE
EAN code
https://7393792226324
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Thermomixer_complete_Nautic.pdf
VARPRODUCTGUID
Product Guid
876d9213-80a4-4042-ba1c-2b5c413bc5e1
VARTYPECOMMENTS
Type Comments
40 c-c, Thermostatic, turnable
VARPRODUCTPAGEURL
Product Page URL
-
VARMODEL
Model
GB41205427
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
-
VARDESCRIPTION
Description
Nautic shower mixer
VARCODEVVSDNK
Code VVS DNK
-
VARCODERSKSWE
Code RSK SWE
-
VARCODENRFNOR
Code NRF NOR
-
VARCODELVIFIN
Code LVI FIN
-
VARCODEEAN
Code EAN
7393792226325
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010
VARARTICLENUMBER
Article Number
GB41205427
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions