??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gustavsberg
Description
Mixer Kitchen gbg Nautic gb41204095
Bill of material
mixer_kitchen_gbg_nautic_gb41204095_low__casted_spout__with_shut_off
VARIANTNAME
Low, casted spout, with shut off
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB41204095
VARPRODUCTGROUP
Product group
Kitchen mixer
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
Taps/Faucets/Brassware
VARIFCCLASSIFICATION
IFC Classification
Furnishing Element
VARNBSREFERENCECODE
NBS Reference Code
35-06-07
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Bath Water Supply Fittings
VARUNICLASS14CODE
Uniclass 1.4 Code
L725111
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Mixer taps
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-35-06-07
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Bath Water Supply Fittings
VAROFFSET
Offset
900 mm
VARWASTECONNECTION
Waste Connection
1
VARPRESSUREDROP
Pressure Drop
210000
VARNOMINALFLOW
Nominal Flow
0.2
VARMATERIALMAIN
Material main
Brass
VARMATERIALSECONDARY
Material secondary
Zink
VARCOUNTERHEIGHT
Counter Height
900 mm
VARHOTWATERCONNECTIONRADIUS
Hot Water Connection Radius
5 mm
VARHOTWATERCONNECTIONDIAMETER
Hot Water Connection Diameter
10 mm
VARLENGTH
Length
240 mm
VARHEIGHT
Height
200 mm
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
5 mm
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
10 mm
VAREANCODE
EAN code
https://7393792221145
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Nautic_single_lever_mixers.pdf
VARPRODUCTGUID
Product Guid
702c0361-e9cb-457e-93ed-06815d529c6d
VARTYPECOMMENTS
Type Comments
Low, casted spout, with shut off
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/mixers.html?tx_mmpdb_pi1[article_number]=0002-UA-YS1-TM2257&tx_mmpdb_pi1[via]=10g&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=0ee84bd204da031abf4f62f813d362e9
VARMODEL
Model
GB41204095
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Nautic_single_lever_mixers.pdf
VARDESCRIPTION
Description
Nautic Kitchen Mixer
VARCODEVVSDNK
Code VVS DNK
-
VARCODERSKSWE
Code RSK SWE
-
VARCODENRFNOR
Code NRF NOR
-
VARCODELVIFIN
Code LVI FIN
-
VARCODEEAN
Code EAN
7393792221146
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010
VARARTICLENUMBER
Article Number
GB41204095
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions