??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gustavsberg
Description
Mixer Bidet gbg Nautic gb41214071
Bill of material
mixer_bidet_gbg_nautic_gb41214071_with_waste_fitting_and_lifting_shaft
VARIANTNAME
With waste fitting and lifting shaft
VAROFFSET
Offset
400 mm
VARWASTECONNECTION
Waste Connection
1
VARPRESSUREDROP
Pressure Drop
700000
VARNOMINALFLOW
Nominal Flow
0.2
VARBIDETHEIGHT
Bidet Height
400 mm
VARHOTWATERCONNECTIONRADIUS
Hot Water Connection Radius
5 mm
VARHOTWATERCONNECTIONDIAMETER
Hot Water Connection Diameter
10 mm
VARLENGTH
Length
90 mm
VARHEIGHT
Height
145 mm
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
5 mm
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
10 mm
VARTYPECOMMENTS
Type Comments
With waste fitting, lifting shaft
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/mixers.html?tx_mmpdb_pi1[article_number]=0002-UE-YS1-TM2248&tx_mmpdb_pi1[via]=10d&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=585751b3b265158efef960b238fa8b5f
VARPRODUCTFAMILY
Product Family
Nautic
VARMODEL
Model
GB41214071
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Nautic_single_lever_mixers.pdf
VARDESCRIPTION
Description
Nautic Bidet Mixer
VARCODEVVSDNK
Code VVS DNK
-
VARCODERSKSWE
Code RSK SWE
-
VARCODENRFNOR
Code NRF NOR
-
VARCODELVIFIN
Code LVI FIN
-
VARCODEEAN
Code EAN
7393792217668
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010
VARARTICLENUMBER
Article Number
GB41214071
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions