??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gustavsberg
Description
Mixer Bathtub gbg Coloric gb41219023 150cc
Bill of material
mixer_bathtub_gbg_coloric_gb41219023_150cc_150_c_c__sinful_black
VARIANTNAME
150 c-c, Sinful Black
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB41219023
VARPRODUCTGROUP
Product group
Bathtub mixer, single leaver
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
Taps/Faucets/Brassware
VARIFCCLASSIFICATION
IFC Classification
Furnishing Element
VARNBSREFERENCECODE
NBS Reference Code
35-06-07
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Bath Water Supply Fittings
VARUNICLASS14CODE
Uniclass 1.4 Code
L725111
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Mixer taps
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-35-06-07
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Bath Water Supply Fittings
VARDEFAULTELEVATION
Default Elevation
700 mm
VARWASTECONNECTION
Waste Connection
1
VARPRESSUREDROP
Pressure Drop
38.435
VARNOMINALFLOW
Nominal Flow
5
VARCWCONNECTION
CW Connection
1
VARMATERIALMAIN
Material main
Aluminium
VARMATERIALSECONDARY
Material secondary
Zink
VARWIDTH
Width
250 mm
VARWARMWATERCONNECTIONRADIUS
Warm Water Connection Radius
10 mm
VARWARMWATERCONNECTIONDIAMETER
Warm Water Connection Diameter
20 mm
VARMOUNTINGHEIGHT
Mounting Height
700 mm
VARLENGTH
Length
135 mm
VARHALFCC
Half C-C
75 mm
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
10 mm
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
20 mm
VARCCMEASUREMENT
C˗C Measurement
150 mm
VAREANCODE
EAN code
https://7393792220354
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Coloric_Complete.pdf
VARPRODUCTGUID
Product Guid
06d87024-f2f1-423e-bf2c-03378e4ff913
VARTYPECOMMENTS
Type Comments
150 c-c, Sinful Black
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/mixers.html?tx_mmpdb_pi1[article_number]=0002-UC-YS8-TM7391&tx_mmpdb_pi1[via]=10b&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=53a9032fe779a69994cc854710720aa3
VARMODEL
Model
GB41219023
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Coloric_Complete.pdf
VARDESCRIPTION
Description
Coloric Bathtub mixer, single leaver, incl. eccentric for mounting as 160 c-c
VARCODEVVSDNK
Code VVS DNK
-
VARCODERSKSWE
Code RSK SWE
-
VARCODENRFNOR
Code NRF NOR
-
VARCODELVIFIN
Code LVI FIN
-
VARCODEEAN
Code EAN
7393792220354
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010
VARARTICLENUMBER
Article Number
GB41219023 23
VARSB
SB
1
VARRA
RA
0
VARPR
PR
0
VARMB
MB
0
VARHC
HC
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions