??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Essem Design
Description
Mirror_Tillbakablick_Circular
Bill of material
Tillbakablick Circular - Birch
IDENT
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Essem Design
CATEGORY
category
Mirrors
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
Tillbakablick
COLOR
color
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0069-1809-0002-SE 0069-1809-0001-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
The Tillbakablick mirror by Bedow gives a glimpse into the past - inspired by the Shaker movement. Its practical design means it can be moved as required. Made in lacquered or coloured birch plywood. Available in a round or rectangular shape. A birch knob for mounting on wall is included.
DESIGN_OPTION
design option
-1
DESIGNER
designer
Bedow
DURATIONUNIT
durationunit
Year
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
MIRROR
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
MAINCOLOR
maincolor
MANUFACTURER
manufacturer
Essem Design
MANUFACTURERNAME
manufacturername
Essem Design
MANUFACTURERURL
manufacturerurl
https://www.essem.se/en/
MASSUNIT
massunit
1
MATERIAL
material
Birch plywood & glass
MIRRORMAINMATERIAL
mirrormainmaterial
MIRRORSECONDARYMATERIAL
mirrorsecondarymaterial
MODEL
model
Tillbakablick Circular
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
n/a
MODELTYPE
modeltype
NAME
name
Mirror_Tillbakablick_Circular
NBSDESCRIPTION
nbsdescription
Mirrors
NBSREFERENCE
nbsreference
45-35-72/336
NOMINALDEPTH
nominaldepth
49
NOMINALHEIGHT
nominalheight
500
NOMINALWIDTH
nominalwidth
500
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
2
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Circular
SHARED
shared
0
SIZE
size
500×49×500 mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_25_71_53
UNICLASS2015DESCRIPTION
uniclass2015description
Mirrors
UNICLASS2015REFERENCE
uniclass2015reference
Pr_25_71_53
URL
url
https://www.essem.se/en/products/mirrors/tillbakablick-round/
VERSION
version
1
VERSIONDATE
versiondate
01/07/2019
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions