??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Tramontina
Description
Mirror polishing stainless steel bowl 72x40 cm
Bill of material
Mirror polishing stainless steel bowl 72x40 cm
ORDERNO
Mirror polishing stainless steel bowl 72x40 cm
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
94030/202
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DADOS_DE_INSTALA__O
dados de instalação
DEPTH
depth
0
DESCRIPTION
description
Isis 2C 34 BL - 94030/202
DESENVOLVEDOR
desenvolvedor
Factory Cursos & Desenvolvimento
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
Aço Polido
HEIGHT
height
0
HOST
host
0
KEYNOTE
keynote
MANUAL_DE_INSTALA__O
manual de instalação
MANUFACTURER
manufacturer
Tramontina
MASSUNIT
massunit
1
MATERIAL
material
Acabamento Alto Brilho
MODEL
model
Isis 2C 34 BL - 94030/202
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SITE_DO_DESENVOLVEDOR
site do desenvolvedor
www.factorycursos.com.br
TRAMONTINA
tramontina
Tramontina
TYPE_COMMENTS
type comments
Ler Manual de Instalação
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.tramontina.com.br
WIDTH
width
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Mirror polishing stainless steel bowl 72x40 cm
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions