??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
LSI Industries
Description
Mirada LED Bollard (MRB)
Bill of material
MRB
ORDERNO
MRB
VAR_CNSUID
_cnsuid
E:\PARTcrawler\JSON\lsisolutions\1594636915257\files\LightingFixtureLSILEDOutdoorMiradaBollardMRB.rfa
VAR_DOCUMENT_NAME
_document_name
MRB
VAR_DOCUMENT_PATH
_document_path
Lighting Solutions/Full LED Offering/Bollard Lighting/Mirada LED Bollard (MRB)
VAR_IS_FAMILY_TABLE
_is_family_table
false
VAR_IS_INSTANCE
_is_instance
false
VAR_PART_TYPE
_part_type
PRT
VAR_PDM_TYPE
_pdm_type
FSO_PDM_OBJECT
APPARENT_LOAD
apparent load
23
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
COPYRIGHT
copyright
© 2020 LSI Industries Inc. All rights reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
The Mirada Architectural Bollard combines superior engineering with purity of design & attention to detail. The durable construction & virtually maintenance free qualities makes it ideal for illuminating low level mounting height areas, such as entryways, pathways and most pedestrian-scale applications, requiring unique aesthetics in tandem with outstanding performance.
DESIGN_OPTION
design option
-1
DIAMETER
diameter
0.750
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
0.583
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
3.667
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LENS_MATERIAL
lens material
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
LSI Industries Inc.
MANUFACTURER_ADDRESS
manufacturer address
10000 Alliance Road | Cincinnati, Ohio 45242
MANUFACTURER_EMAIL
manufacturer email
mailto:lighting.apps@lsi-industries.com
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
513.793.3200
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Please Load Accompanying Type Catalog (.txt)
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.14.11
OMNICLASS_TITLE
omniclass title
Amenity Lighting
OPERATING_TEMPERATURE
operating temperature
-40°C to +50°C (-40°F to +122°F); Cold-weather emergency battery backup rated for -20°C minimum ambient.
PART_TYPE
part type
0
PHOTOMETRIC_FILE_NAME
photometric file name
MRB-LED-25L-ACR-A-50.ies
PHOTOMETRIC_WEB_FILE
photometric web file
Select File (Match Photometric File Name)
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.lsi-industries.com/documents/datasheets/mrb-specsheet.pdf
PRODUCT_NAME
product name
Mirada Bollard - MRB
PRODUCT_PAGE_URL
product page url
https://www.lsi-industries.com/products/mrb.aspx?ss360Query=mph
RENDERING_NOTE
rendering note
For accurate photometric rendering please refer to LSI for instructions
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.lsi-industries.com
VERSION
version
2018 - v1.0a
VOLTAGE
voltage
120.000
VOLTAGE_NOTE
voltage note
Multiple Voltages Available. Voltages listed Are US Only.
WARRANTY_URL
warranty url
http://www.lsi-industries.com/resources/terms-and-warranty.aspx
WATTAGE_COMMENTS
wattage comments
WATTS
watts
23
NAME
name
MRB
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions