??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
APE
Description
Mini TPA
Bill of material
Mini TPA
ORDERNO
Mini TPA
BEAM_INPUT_HEIGHT
beam input height
86 ... 150 mm; Optional 50 mm
CALIBRATION
calibration
NIST traceable calibration certificate included
CONNECTION
connection
USB
DELAY_RESOLUTION
delay resolution
0.001 % of scan range
FITTING_ROUTINE
fitting routine
Gaussian, Sech2, Lorentz
INPUT_APERTURE
input aperture
6 mm (free-space)
INPUT_BEAM_COUPLING
input beam coupling
Free-space; Optional fiber coupling FCPC, FCAPC, SMA
MAX_INPUT_POWER
max input power
300 mW or 5 µJ (whichever results in lower value)
MEASURABLE_PULSE_WIDTH_RANGE
measurable pulse width range
50 fs ... 3.5 ps; Optional down to 35 fs
MODE_SWITCHING
mode switching
No
OPTICS_SETS
optics sets
Exchangeable
RECOMMENDED_REPETITION_RATE
recommended repetition rate
300 Hz; For UV only upper limit 2 MHz
REMOTE_CONTROL
remote control
Possible via TCPIP (SCPI command set)
SENSITIVITY
sensitivity
Typically 0.1 W2, UV range 500 W2 (depending on Optics Set)
SHG_TUNING_FOR_PHASE_MATCHING
shg tuning for phase matching
Not required
SOFTWARE
software
Included; Real-time display of pulse width and central wavelength, different fitting routines
TRIGGER_MODE
trigger mode
300 Hz ... 50 kHz
WAVELENGTH_RANGE
wavelength range
250 nm - 3200 nm, depending on Optics Set
NAME
name
Mini TPA
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions