??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AZ-Delivery
Description
220V to 5V mini power supply
Bill of material
ZL9XCO747
ORDERNO
ZL9XCO747
AC_CURRENT
ac-current
40 MA/230 VAC
DESCRIPTION
description
With the AZ-Delivery AC-05-3 power supply you can transform 220V AC from the wall socket into 5V DC with up to 0.6A (3W). The small size allows flexible use of your circuits even when space is limited. The wide input tolerance of 100-240V AC and 50-60Hz makes your setup compatible for worldwide mains connection at the same time.
EFFICIENCY
efficiency
72 %
FREQUENCY_RANGE
frequency range
48Hz - 62Hz
MOISTURE
moisture
20% ~ 90% RH
OPERATING_TEMPERATURE_RANGE
operating temperature range
-10 ° C ~ +60 ° C
TEMPERATURE_COEFFICIENCY
temperature coefficiency
± 0.03%/° C (0 ~ 50 ° C)
TENSION
tension
5V
TENSION_TOLERANCE
tension tolerance
2,5 %
WAVITY
wavity
100MVP-P
NAME
name
ZL9XCO747
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions