??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 10
HELP_VARIABLE
Company
Harken
Description
Midrange Deck Organizers
Bill of material
51 mm Aluminum Organizer — 4 Sheave
ORDERNO
MAXIMUM_LINE____IN_
maximum line ø (in)
58 in
MAXIMUM_LINE____MM_
maximum line ø (mm)
16 mm
SHEAVE____IN_
sheave ø (in)
SHEAVE____MM_
sheave ø (mm)
NAME
name
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions