??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Diodes
Description
MicroProcessor Supervisory IC
Bill of material
AZ70xx
ORDERNO
ADJUSTABLE_DETECT_VOLTAGE_REFERENCE_VOLTAGE
adjustable detect voltage reference voltage
NA V
AMBIENT_TEMPERATURE_RANGE
ambient temperature range
-40 to 85
FIXED_DETECT_VOLTAGES
fixed detect voltages
MANUAL_RESET
manual reset
No
MAXIMUM_INPUT
maximum input
5.5 V
MINIMUM_OPERATING_VOLTAGE
minimum operating voltage
NUMBER_OF_CHANNELS
number of channels
1
POWER_FAIL_COMPARATOR_THRESHOLD
power fail comparator threshold
None V
QUIESCENT_CURRENT
quiescent current
RESET_OUTPUT__ACTIVE_HIGH_
reset output (active high)
RESET_OUTPUT__ACTIVE_LOW_
reset output (active low)
RESET_OUTPUT_TOPOLOGY
reset output topology
RESET_PERIOD
reset period
TYPICAL_TIME_DELAY
typical time delay
WATCHDOG
watchdog
No
WATCHDOG_TIME
watchdog time
None s
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions