??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
AutomationDirect
Description
Micro (M12) Receptacles
Bill of material
7231-17161-9730100
ORDERNO
CABLE_LENGTH
cable length
CONDUCTOR_INSULATION_MATERIAL
conductor insulation material
CONDUCTOR_SIZE
conductor size
CONNECTOR_TYPES
connector types
INCLUDES
includes
Mounting nut(s)
ITEM
item
Bulkhead connector
NAME
name
IP_RATING
ip rating
SHIELDED
shielded
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions