??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 20
HELP_VARIABLE
Company
AutomationDirect
Description
Micro (M12) Receptacles
Bill of material
7231-17161-9730100
ORDERNO
CABLE_LENGTH
cable length
CONDUCTOR_INSULATION_MATERIAL
conductor insulation material
CONDUCTOR_SIZE
conductor size
CONNECTOR_TYPES
connector types
INCLUDES
includes
Mounting nut(s)
ITEM
item
Bulkhead connector
NAME
name
IP_RATING
ip rating
SHIELDED
shielded
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions