??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 62
HELP_VARIABLE
Company
AutomationDirect
Description
Micro (M12) Normal Duty QD Cables
Bill of material
CD12M-0B-070-C1
ORDERNO
CABLE_LENGTH
cable length
CABLE_TYPE
cable type
CONNECTION_1
connection 1
CONNECTION_2
connection 2
IP_RATING
ip rating
ITEM
item
Cable
JACKET_COLOR
jacket color
JACKET_MATERIAL
jacket material
NUMBER_OF_POLES
number of poles
NAME
name
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions