??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Harken
Description
Micro
Bill of material
22 mm Triple Becket Block — Cam Cleat
ORDERNO
MAXIMUM_LINE____IN_
maximum line ø (in)
14 in
MAXIMUM_LINE____MM_
maximum line ø (mm)
6 mm
MAXIMUM_WORKING_LOAD__KG_
maximum working load (kg)
MAXIMUM_WORKING_LOAD__LB_
maximum working load (lb)
SHEAVE____IN_
sheave ø (in)
78 in
SHEAVE____MM_
sheave ø (mm)
22 mm
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions