??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Bieri
Beschreibung
Micro axial piston pumps
Stückliste
MICRO-Axial piston pumps AKP103105
ORDERNO
MICRO-Axial piston pumps AKP103105
AMBIENT_TEMPERATURE_RANGE
ambient temperature range
-30 to 50°C
AXIAL_FORCE_ONTO_DRIVING_SHAFT
axial force onto driving shaft
can't be taken up
DIRECTION_OF_ROTATION
direction of rotation
any
DISPLACEMENT_VOLUME
displacement volume
0,1 up to 0,3 cm³rev
FILTRATION__RECOMMENDATION_
filtration (recommendation)
according to NAS 1638 class 6 resp. ISODIN 4406 171512
FLUID_TEMPERATURE_RANGE
fluid temperature range
-20 to 80°C
HYDRAULIC_FLUID
hydraulic fluid
mineral oil according to DIN 51524 (other fluids on request)
INSTALLATION_POSITION
installation position
according to mounting drawing
MATERIAL
material
housing aluminium anodised pump head steel browned
MAX__OPERATING_PRESSURE
max. operating pressure
500 bar
MAX__ROTATION_SPEED
max. rotation speed
5000 rpm
OPERATION_PRESSURE_SUCTION_SIDE
operation pressure suction side
-0.2 bar to 0.5 bar gauge pressure
RADIAL_FORCE_ONTO_DRIVING_SHAFT
radial force onto driving shaft
on request
VISCOSITY_RANGE
viscosity range
5 to 220 mm²s
WEIGHT
weight
see technical data sheet
NAME
name
MICRO-Axial piston pumps AKP103105
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions