??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boyd Lighting
Description
Miami Sconce
Bill of material
10530 Miami
ORDERNO
10530 Miami
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING
dimming
Dimming Technology: 0-10V
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FIXTURE_DESCRIPTION
fixture description
The sleek Miami Sconce, larger cousin to the Miamicita Sconce, is suitable for double volume or large scale spaces while remaining ADA compliant. The clean, architectural lines are subtle but bold and quintessentially Boyd. This large, LED sconce is available in four metal options and measures 29 inches tall and 6 inches wide. It is very striking in a lobby beside a reception desk, on columns, flanking elevators, and along hallways and corridors.
FIXTURE_FINISH_OPTIONS
fixture finish options
Satin Aluminum, Blackened Aluminum, Rubbed Bronze
FIXTURE_HEIGHT
fixture height
29" ; 737 mm
FIXTURE_PROJECTION
fixture projection
4" ; 102 mm
FIXTURE_WIDTH
fixture width
6" ; 152 mm
HOST
host
1
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
2
MANUFACTURER
manufacturer
Boyd Lighting
MASSUNIT
massunit
1
MODEL
model
10530 Miami SCONCE
MOUNTING_STYLE
mounting style
Wall and optional mirror mounting
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
POWER_WATTAGE
power wattage
12w Max
PRODUCT_PAGE_URL
product page url
https://boydlighting.com/fixtures/miami-sconce
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://boydlighting.com
VERSION
version
2016
VOLTAGE
voltage
120-277V
NAME
name
Miami Sconce
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions