??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
MH733 double regulating valve
Bill of material
mh733_double_regulating_valve_dn65
VARIANTNAME
DN65
VAR_8HOLES
8 Holes
0.000
VAR_4HOLES
4 Holes
1.000
VAR_12HOLES
12 Holes
0.000
WEIGHTKG
Weight (kg)
15.800
TEMPERATUREDEGC
Temperature deg C
-10 to 120
SPECIFICATIONNOTES
Specification Notes
Y-Pattern globe valve with a characterised throttling disc and ends flanged to BS EN 1092-2 PN16. The valve opening may be set to control flow at a pre-determined rate. Operation of the valve is by means of a handwheel incorporating a micrometer device. The Double Regulating feature allows the valve to be used for isolation and to be reopened to its pre-set position to maintain required flow rate.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_MH733_DRV_SBV_Hattersley_0813_v3.pdf
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
NAME1
Name
MH733
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_MH733_DRV_SBV_Hattersley_0813_v3.pdf
CREATEDON
CreatedOn
Dec-13
BARCODE
Barcode
0.000
RAISEDFACEHEIGHT
Raised Face Height
3.000 mm
RAISEDFACEDIAMETER
Raised Face Diameter
132.000 mm
HOLEDIAMETER
Hole Diameter
19.000 mm
HOLECENTRES
Hole Centres
160.000 mm
FLANGETHICKNESS
Flange Thickness
19.000 mm
FLANGEDIAMETER
Flange Diameter
200.000 mm
CONNECTIONRADIUS
Connection Radius
32.500 mm
BODYLENGTH
Body Length
136.000 mm
BODYDIAMETER
Body Diameter
99.248 mm
ANGLEDLENGTH
Angled Length
180.000 mm
ANGLEORIGIN
Angle Origin
85.000 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
85.000
STEM
Stem
410 SS
SEATRING
Seat Ring
Bronze
PACKING
Packing
Non-asbestos
GLANDNUT
Gland Nut
Brass
GLAND65TO150MM
Gland (65 to 150mm)
Brass
GLAND200TO300MM
Gland (200 to 300mm)
Cast Iron
DISCBUSH
Disc Bush
Bronze
DISC
Disc
EPDM Coated Cast Iron
BONNETGASKET
Bonnet Gasket
Non-asbestos
BONNET
Bonnet
Ductile Iron
BODY
Body
Ductile Iron
CONNECTIONSIZE
Connection Size
65.000 mm
BMM
B mm
262.000 mm
AMM
A mm
290.000 mm
URL
http://www.hattersley.com
TYPECOMMENTS
Type Comments
DN65
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=194&catID=9
PRODUCTMODEL
Product Model
MH733
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_MH733_DRV_SBV_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
The double regulating feature allows the valve to be used for isolation and to be re-opened to its ore-set position to maintain required flow rate
MODEL
Model
MH733
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
MH733 Double Regulating Valve
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions