??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Roboteq
Description
MGS1600 Family
Bill of material
MGSW1600
ORDERNO
ANALOG
analog
Yes
CAN
can
Yes
DIMENSIONS
dimensions
IP_RATING
ip rating
MARKERS_DETECT
markers detect
Yes
MICROBASIC_SCRIPTING
microbasic scripting
Yes
PWM
pwm
Yes
RANGE
range
RS232
rs232
Yes
SENSE_WIDTH__MM_
sense width (mm)
SUPPLY_VOLTAGE
supply voltage
4.5V to 30V
USB
usb
Yes
WEIGHT
weight
NAME
name
CABLE_LENGTH__M_
cable length (m)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions