??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CANchecked
Description
MFD28 basic
Bill of material
MFD28
ORDERNO
MFD28
DIMENSIONS
dimensions
Opening 70.3x52mm Aperture 94x58mm Depth 18.5mm Thickness of the cover: 4.5mm
KEY_FEATURES
key features
Hardware: 2.8 TFT screen, touchscreen , MicroSD, MicroUSB, milled bezel Freely configurable directly on the display Widgets can be moved and resized using drag'n'drop up to 17 widgets per ad 64 sensors (Can Bus + internal) 10 views 4x analog inputs 2x speed input 1x PWM output¹² 1x digital output¹² Shift light optional ¹ Can bus switching Data logging
OPERATING_ENVIRONMENT
operating environment
Input voltage: 12V (options are available for further voltages 5V, 24V) Temperature range: -10 to 70 ° C Current consumption: 250mA (optional: + 100mA shift light)
NAME
name
MFD28
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions