??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CANchecked
Description
MFD15
Bill of material
MFD15
ORDERNO
MFD15
KEY_FEATURES
key features
Best readability through OLED technology Freely programmable control units and OBD2 connection FOUR analog inputs for additional sensors (oil temperature, oil pressure, fuel pressure) freely definable warning thresholds per sensor integrated shift light LED - freely configurable
SENSORS
sensors
min: lowest value that occurred min warn: Value from which a warning is issued if the value falls below the limit max: highest value that occurred max warn value: Value from which a warning is issued if the value is exceeded Beep: A tone is emitted if the 'min / max warning value' is exceeded or not reached Pop-up: if the 'min / max warning value' is exceeded or not reached, a pop-up window is displayed RefSensor: only when this sensor ... RefValue: ... is above this value, a warning is issued
SUPPORTED_CONTROL_UNITS
supported control units
The following control devices are currently supported: - trijekt (Premium, Bee, trigifant) - trijekt plus with restrictions - Megasquirt 2 and 3 - K-Data KDFI - UMC1 / UMC2 - Ecumaster EMU Black and Classic (with Can Bus Adapter) - van Kronenburg KMS MD35 and MP25 (with Can Bus Adapter) - VAG (VW / Audi / Seat) - Motorsport Electronics ME221 / ME442 (Can Bus) - LinkECU - MaxxECU - Motec - SCS Delta - BMW E46 Can Bus Protocol - VW / Audi Can Bus Protocol - OBD2 Can Bus (250 / 500kbit 11 / 29bit) with serial adapter: - VEMS - ME221
NAME
name
MFD15
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions