??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Abnox
Description
Metering-ValvesVario
Bill of material
4194400
ORDERNO
CONNECTION__MEDIUM__EXTERNAL_THREAD_P
connection (medium) external thread p
18 BSP
CONNECTION__MEDIUM__INTERNAL_THREAD_P
connection (medium) internal thread p
18 BSP
CONSTRUCTION_TYPE
construction type
DISPENSING_RANGE__CCM_
dispensing range (ccm)
DOSING_ACCURACY____
dosing accuracy (%)
+- 1
FASTENING_BORES__MM_
fastening bores (mm)
4 x dia. 4,2
FREQUENCY__HZ_
frequency (hz)
MAX__INLET_OPERATING_PRESSURE__BAR_
max. inlet operating pressure [bar]
35
MIN__MAX__TEMPERATURE___C_
min. max. temperature (°c)
1040
MODEL
model
PRESSURE_OUTPUT_A
pressure output a
18 BSP with Dispensing Tip Adapter LUER-Connection
SEAL_SPECIFICATION
seal specification
NBR (Stator)
VOLTAGE__V_AC_
voltage (v ac)
WEIGHT__KG_
weight (kg)
NAME
name
INTERFACE
interface
MAX__DELIVERY_RATE__CM3MIN_
max. delivery rate [cm3min]
MINIMAL_DISPENSING_QUANTITY__MM3_
minimal dispensing quantity (mm3)
VOLTAGE__V_DC_
voltage (v dc)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions