??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Abnox
Description
Metering-ValvesOutlet-Valves
Bill of material
4192401
ORDERNO
AIR_QUALITY_STANDARDS
air quality standards
ISO 8573-12020 [644]
CLEARANCE__MM_
clearance (mm)
CONNECTION__COMPRESSED_AIR__INTERNAL_THREAD
connection (compressed air) internal thread
CONNECTION__MEDIUM__EXTERNAL_THREAD_P
connection (medium) external thread p
CONNECTION__MEDIUM__INTERNAL_THREAD_P
connection (medium) internal thread p
CONSTRUCTION_TYPE
construction type
FASTENING_THREAD
fastening thread
MAX__OPERATING_AIR_PRESSURE__BAR_
max. operating air pressure (bar)
7.0
MAX__PRESSURE__BAR_
max. pressure (bar)
200
MIN__OPERATING_AIR_PRESSURE__BAR_
min. operating air pressure (bar)
5.0
MODEL
model
OPTIMUM_OPERATING_AIR_PRESSURE__BAR_
optimum operating air pressure (bar)
6.0
PRESSURE_OUTPUT_A
pressure output a
SPECIFICATION_FOR_OPERATION_MEDIUM
specification for operation medium
Lubricants up to NLGI 3 max. 1'000'000 m Pa.s
WEIGHT__KG_
weight (kg)
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions